Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

M3H Group Sample Software

This page provides a sample software download service for the M3H group.

TMPM3H6/3H5/3H4/3H3/3H2/3H1/3H0

Please check the target product and function list, and download the appropriate file.

Product Name

Please check the target product.

TMPM3H6FWFG TMPM3H5FWFG TMPM3H4FWUG TMPM3H3FWUG TMPM3H2FWDUG TMPM3H1FWUG TMPM3H0FSDUG
TMPM3H6FWDFG TMPM3H5FWDFG TMPM3H4FWFG TMPM3H3FUUG TMPM3H2FWQG TMPM3H1FUUG TMPM3H0FMDUG
TMPM3H6FUFG TMPM3H5FUFG TMPM3H4FUUG TMPM3H3FSUG TMPM3H2FUDUG TMPM3H1FSUG
TMPM3H6FUDFG TMPM3H5FUDFG TMPM3H4FUFG TMPM3H2FUQG TMPM3H1FPUG
TMPM3H6FSFG TMPM3H5FSFG TMPM3H4FSUG TMPM3H2FSDUG
TMPM3H6FSDFG TMPM3H5FSDFG TMPM3H4FSFG TMPM3H2FSQG

(*) This sample software operates on the evaluation board of the TMPM3H6FWFG. If a function other than that of the TMPM3H6 is to be checked, CMSIS Core-related files (C startup file and I/O header file) must be changed properly. The BSP-related file is dedicated to the evaluation board (TMPM3H6FWFG). If a function other than that of the TMPM3H6 is to be checked, the BSP-related file must be changed properly. This sample software uses the RTC function. Because the TMPM3H1 and the TMPM3H0 are not equipped with RTC, operation check with this sample software cannot be executed.

Function list

Function list for sample software.

Sample Software/Function Description
Analog/Digital converter ADC This program will display the temperature, which is measured voltage of thermistor by ADC and adjusted using temperature correcting means by the CPU, in terminal software.
Clock/Mode control CG Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode.
Digital Noise Filter DNF This sample software is that external interrupt by switch is detected via DNF.
Flash control FLASH Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory
I/O port GPIO Key presses are determined by polling process to turn on (turn off) the LED.
Serial bus interface I2C Depending on the command (write or read) input in terminal software., data are stored/read in the I2C EEPROM.
Sample software is are communication sample between 2 evaluation boards. And and multi multi-master sample software that reads EEPROM using 2 evaluation boards.
Voltage Detection Circuit LVD This sample software compares supply voltage and detection voltage.
Oscillation Frequency Detector OFD This sample software detects error of external high high-speed oscillator by compare comparing to with set frequency width.
Remote control signal preprocessor RMC The remote controller code is displayed on the terminal software.
Real Time Clock RTC The RTC is operated. The clock data is are output to the terminal software.
32-bit Timer T32A Example of timer interrupt that runs every 1 ms
Output example of duty-variable PPG (programmable square wave).
Trimming Circuit TRM Sample software that is adjusts internal oscillator using reference clock or external low low-speed oscillator.
Synchronized serial interface TSPI Depending on the command (write or read) input in terminal software, data are stored/read in the Serial Flash.
Asynchronous Serial Channel UART The data input from the terminal software on PC is are echoed back.
UART
DMAC
The data input from the terminal software on PC is are echoed back. This sample software uses DMAC.

Download

Please Select the appropriate file for download.

Name

TMP3HQ/3HP/3HN/3HM/3HL

Please check the target product and function list, and download the appropriate file.

Product Name

Please check the target product.

TMPM3HQFDFG TMPM3HPFDFG TMPM3HNFDFG TMPM3HMFDFG TMPM3HLFDUG
TMPM3HQFZFG TMPM3HPFZFG TMPM3HNFDDFG TMPM3HMFZFG TMPM3HLFZUG
TMPM3HQFYFG TMPM3HPFYFG TMPM3HNFZFG TMPM3HMFYFG TMPM3HLFYUG
TMPM3HNFZDFG
TMPM3HNFYFG
TMPM3HNFYDFG

(*) This sample software operates on the evaluation board of TMPM3HQFDFG. If a function other than that of the TMPM3HQ is to be checked, the CMSIS Core-related files (C startup file and I/O header file) must be changed properly. The BSP-related file is dedicated to the evaluation board (TMPM3HQFDFG). If a function other than that of the TMPM3HQ is to be checked, the BSP-related file must be changed properly.

Function list

Function list for sample software.

Sample Software/Function Description
Analog/Digital converter ADC This program will display the temperature, which is measured voltage of thermistor by ADC and adjusted using temperature correcting means by the CPU, in terminal software.
Clock/Mode control CG Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode.
CRC CRC Communication with CRC code is added between 2 TSPIs and the received data are output to terminal software.
Digital Noise Filter DNF This sample software is that external interrupt by switch is detected via DNF.
Flash control FLASH Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory
I/O port GPIO Key presses are determined by polling process to turn on (turn off) the LED.
Serial bus interface I2C Depending on the command (write or read) input in terminal software., data are stored/read in the I2C EEPROM.
Sample software is are communication sample between 2 evaluation boards. And and multi multi-master sample software that reads EEPROM using 2 evaluation boards.
Voltage Detection Circuit LVD This sample software compares supply voltage and detection voltage.
Oscillation Frequency Detector OFD This sample software detects error of external high high-speed oscillator by compare comparing to with set frequency width.
Remote control signal preprocessor RMC The remote controller code is displayed on the terminal software.
RAM Parity RPAR Add RAM parity to the character string input using the write command from the terminal software and save it in the RAM. Do a parity check on the data saved in RAM with the Read command and display them to the terminal software.
Real Time Clock RTC The RTC is operated. The clock data is are output to the terminal software.
32-bit Timer T32A Example of timer interrupt that runs every 1 ms
Output example of duty-variable PPG (programmable square wave).
Trimming Circuit TRM Sample software that is adjusts internal oscillator using reference clock or external low low-speed oscillator.
Synchronized serial interface TSPI It communicates using 2 ch TSPI and outputs data to terminal software.
Asynchronous Serial Channel UART The data input from the terminal software on PC is are echoed back.
UART
DMAC
The data input from the terminal software on PC is are echoed back. This sample software uses DMAC.

Download

Please Select the appropriate file for download.

Name

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open