require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
This page provides a sample software download service for the M4G group.
Please check the target product and function list, and download the appropriate file.
Please check the target product.
TMPM4G9F15FG | TMPM4G8F15FG | TMPM4G7F10FG | TMPM4G6F10FG |
TMPM4G9F15XBG | TMPM4G8F15XBG | TMPM4G7FEFG | TMPM4G6FEFG |
TMPM4G9F10FG | TMPM4G8F10FG | TMPM4G7FDFG | TMPM4G6FDFG |
TMPM4G9F10XBG | TMPM4G8F10XBG | – | – |
TMPM4G9FEFG | TMPM4G8FEFG | – | – |
TMPM4G9FEXBG | TMPM4G8FEXBG | – | – |
TMPM4G9FDFG | TMPM4G8FDFG | – | – |
TMPM4G9FDXBG | TMPM4G8FDXBG | – | – |
(*) This sample software operates on the evaluation board of the TMPM4G9F15FG. If a function other than that of the TMPM4G9F15 is to be checked, the CMSIS Core-related files (C startup file and I/O header file) must be changed properly. The BSP-related file is dedicated to the evaluation board (TMPM4G9F15). If a function other than that of the TMPM4G9F15 is to be checked, the BSP-related file must be changed properly.
Function list for sample software.
Sample Software/Function | Description | |
---|---|---|
Analog/Digital converter | ADC | 1. The sample software displays the temperature, which is the ADC value measured by the thermistor and converted to temperature by the CPU, on the terminal emulator. 2. Example of displaying the result of the AD monitor function on the LED. |
CEC | CEC | The sample software is a communication sample between 2 evaluation boards. |
Clock/Mode control | CG | Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode. |
Digital/Analog converter | DAC | This is an example of DAC outputting data input from the terminal emulator. |
Digital Noise Filter | DNF | The sample software detects external interrupt by switch via DNF. |
External Bus Interface | EBIF | Depending on the command (write or read) input on the terminal emulator, stored/read in the SRAM. |
Flash control | FLASH | 1. Example of rewriting the data flash by using Dual mode. 2. Example of rewriting the data in code flash by using User Boot mode. 3. Example of rewriting the user information area of flash. |
Full Universal Asynchronous Receiver Transmitter Circuit | FUART | The data input from the terminal emulator on the PC are echoed back. |
FUART/ DMAC |
The data input from the terminal emulator on the PC are echoed back. The sample software uses DMAC. | |
I/O port | GPIO | Key presses are determined by polling process to turn on (turn off) the LED. |
High Speed DMA Controller | HDMAC | The data input on the terminal emulator are sent to memory by DMA. The data sent to memory are displayed on the PC. |
HDMAC/ TSPI |
The data input on the terminal emulator are sent from memory to SPI by DMA. The data received via loopback of SPI are displayed on the terminal emulator. | |
Serial bus interface | I2C | Depending on the command (write or read) input on the terminal emulator, stored/read in the I2C EEPROM. The sample software is a master/slave communication sample between 2 evaluation boards. |
Interval Sensor Detection Circuit | ISD | Detect signal by interval sensor, switch to Normal mode from Stop1 mode of Operation Mode. |
Long Term Timer | LTTMR | This sample software generates 32kHz by LTTMR. |
Voltage Detection Circuit | LVD | This sample software compares supply voltage and detection voltage. |
Multi-Function DMA Controller | MDMAC | The data input from the terminal emulator on the PC are echoed back. |
Oscillation Frequency Detector | OFD | The sample software detects error of external high-speed oscillator by comparing to the set frequency width. |
Remote control signal preprocessor | RMC | The remote controller code is displayed on the terminal emulator. |
Real Time Clock | RTC | The RTC is operated. The clock data are output to the terminal emulator. |
Serial Memory Interface | SMIF | Depending on the command (write or read) input on the terminal emulator, stored/read in the serial Flash. |
32-bit Timer | T32A | Example of timer interrupt that runs every 1 ms Output example of duty-variable PPG (programmable square wave). |
Trimming Circuit | TRM | The sample software adjusts internal oscillator using reference clock or external low-speed oscillator. |
Synchronized serial interface | TSPI | 1. The sample software communicates using 2 ch TSPI and outputs data to the terminal emulator. 2. Example of controlling the accelerometer on the evaluation board using TSPI function. |
Asynchronous Serial Channel | UART | 1. The data input from the terminal emulator on the PC are echoed back. 2. The sample software communicates using half-clock mode and the received data are displayed on the terminal emulator. |
Please Select the appropriate file for download.