require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
Air cleaners use motors in many situations, including dust collection, ventilation, and compressors with dehumidification. In the past, AC motors were mostly used, but BLDC motors began to be used as air cleaners become more slim and more energy-efficient. BLDC motors have features such as energy saving, long life, low noise, small size and light weight. BLDC motors are playing a leading role in replacing AC motors, particularly in functions requiring controllability and parts requiring long service life. In order to control BLDC motors with high efficiency, Toshiba's high voltage intelligent power ICs employ the latest high voltage fine SOI (Silicon On Insulator) processes and a compact surface-mount package to enable compact and high-efficiency BLDC motor drive with low switching loss and a few peripheral components.
The high-voltage intelligent power ICs use the latest high-voltage fine SOI (Silicon On Insulator) process as well as small surface mount packages, enabling compact, high efficiency BLDC motor drive with low switching loss and a small number of peripheral components.