Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

DC Power Supply

Example power supply circuit in a battery powered system

Circuit Description

Example power supply circuit in a battery powered system

In the power supply management of electric toothbrushes using secondary batteries, the important points are the transient response that minimizes voltage fluctuations even in sudden current fluctuations that occur during motor operation and how the noise generated during motor rotation reduces the impact on the power supply line. The power supplied to the MCUs, Bluetooth SoCs and ICs handling analogue signals may become unstable during system operation, or noises may cause system malfunction. The use of LDOs to avoid these conditions is particularly important for MCUs and Bluetooth SoCs that are responsible for low-voltage and high-current motor control.

Toshiba offers a wide choice of LDO regulators in packages ranging from general-purpose to ultra-compact that are suitable for high-performance requirements, such as low dropout and low current consumption, which are particularly required for state-of-the-art analog circuits.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR5BM10A

DFN5B
(1.2×1.2×0.38)

Low Drop-Out 95mV (Typ.) (@IOUT=500mA), VOUT=1.0V (Typ.), IOUT=500mA (Max)

TCR5BM12A

DFN5B
(1.2×1.2×0.38)

Low Drop-Out 105mV (Typ.) (@IOUT=500mA), VOUT=1.2V (Typ.), IOUT=500mA (Max)

TCR3UG12A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.2V (Typ.), IOUT=300mA (Max)

TCR3UG15A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.5V (Typ.), IOUT=300mA (Max)

Other Circuit Description

Motor Drive

Other block diagrams

Motor control unit (2)
Example of motor control circuit for head vibration (2)

Application / Electric Toothbrush

LED driver
Example of LED driving circuit for operation status display

Application / Electric Toothbrush

Wireless power supply receiving unit rectifying circuit
Example of rectifier circuit for wireless power supply

Application / Electric Toothbrush

Battery management
Example of power supply monitoring circuit for battery charging and discharging system

Application / Electric Toothbrush

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open