Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

IoT sensor solutions

Ultra-low power consumption with high precision sensing in small size
IoT sensor solutions

IoT (Internet of Things) is used to collect the data for optimizing various system control by monitoring all devices over the Internet. Since IoT sensors may be installed in locations where it is difficult to secure a commercial power supply, they must be operated by small battery so ultra-low power consumption while maintaining the sensor accuracy requires for the system. Toshiba offers a lineup of ultra-low-noise CMOS op-amps with low power operation, and power management ICs such as LDO regulators, which are ideal for these requirements. In addition, we have a lineup of MOSFET, SiC Schottky barrier diodes, and photocouplers that are used with the latest generation processes for AC-DC power supply. These products support the high performance of a variety of IoT sensor devices.

Features

  • High-precision amplifying for sensor signals by an ultra-low-noise CMOS op-amp
  • Ultra-low current consumption LDO regulator for total system power reduction
  • Small package for PCB size reduction
  • MOSFET and SiC Schottky barrier diodes for construction of high-efficiency AC-DC power supply
  • Useful application notes, reference designs, and other documents on the web save design cycle time

Sensor Input

AC-DC Power Supply

Other block diagrams

AC-DC forward power supply
Examples of AC-DC converter circuits using the forward method

Application / IoT Sensor

Microphone amplifier
Example of microphone circuit for voice recognition

Application / IoT Sensor

Main control section

Application / IoT Sensor

LED drive
Example of LED driving circuit for operation status display

Application / IoT Sensor

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open