require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
The TVS diode (ESD protection diode) is used to protect the internal circuit from noise and surges that enter from the outside. For signal communication in the module circuit, the external signal line must be isolated from the body. Optical-coupled photocouplers provide simple and reliable isolation. A transistor output photocoupler or an IC output photocoupler which has high-speed communication capability is recommended. In addition, it is essential to observe the safety standards established in each country. Toshiba Photocouplers have been approved by UL1577, VDE:EN60747-5-5, EN62368-1, and other organizations.
Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.
Preventing damage or malfunction of the device due to external surge voltage, wide line-up of protection diodes ranging from one line to four lines is available in a small package, and high ESD tolerance and circuit protection performance realized by original process technology.
Product name |
Data sheet | Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|---|
SOD-962 (SL2) |
VRMW=5.5V Vc=8V RDYN=0.2Ω Ct=8.5pF |
|||
|
VRMW=5.5V Vc=8V RDYN=0.2Ω Ct=8.5pF |
|||
SOD-882 (CST2) |
VRMW=5.5V Vc=8V RDYN=0.2Ω Ct=8.5pF |
|||
SOD-523 (ESC) |
VRMW=5.5V Vc=8V RDYN=0.2Ω Ct=8.5pF |
|||
SOD-323 (USC) |
VRMW=5.5V Vc=8V RDYN=0.2Ω Ct=8.5pF |
Toshiba's portfolio of isolators/solid state relays includes photocouplers, solid-state relays and fiber-optic transmission modules. Toshiba's photocouplers help improve the safety, cut the power consumption and reduce the size of end products.
Product name |
Data sheet | Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|---|
SO4 |
Transistor Output BVS=3.75kVrms |
|||
SO16 |
Transistor Output BVS=3.75kVrms |
|||
5pin SO6 |
IC Output BVS=3.75kVrms |
|||
5pin SO6 |
IC Output BVS=3.75kVrms |
Toshiba was first in the world to release one-gate logic ICs. As a pioneer in the industry, we will expand the lineup of various products, such as small, thin and low-voltage-operation products.