Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Digital Output Module

Example of circuit using discrete solution

Circuit Description

Example of circuit using discrete solution

In signal communication within the output module, the external signal line must be isolated from the body. Optical-coupled photocouplers provide simple and reliable isolation. A transistor output photocoupler or an IC output photocoupler which has high-speed communication capability is recommended. In addition, it is essential to observe the safety standards established in each country. Toshiba Photocouplers have been approved by UL1577, VDE:EN60747-5-5, EN62368-1, and other organizations. The output stage also contributes to lower power dissipation through MOSFET of low on-resistance and higher output through the use of transistor arrays with high withstand voltage and large current.

Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.

Toshiba's portfolio of isolators/solid state relays includes photocouplers, solid-state relays and fiber-optic transmission modules. Toshiba's photocouplers help improve the safety, cut the power consumption and reduce the size of end products.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TLP292

PDF

SO4
(2.6×7.0×2.1)

Transistor Output   BVS=3.75kVrms

TLP292-4

PDF

SO16
(10.3×7.0×2.1)

Transistor Output   BVS=3.75kVrms

TLP2395

PDF

5pin SO6
(3.7×7.0×2.1)

IC Output   BVS=3.75kVrms

TLP2398

PDF

5pin SO6
(3.7×7.0×2.1)

IC Output   BVS=3.75kVrms

Toshiba was first in the world to release one-gate logic ICs. As a pioneer in the industry, we will expand the lineup of various products, such as small, thin and low-voltage-operation products.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TC7WZ07FK

PDF

US8
(2.0×3.1×0.7)

VCC= 1.65 to 5.5V

Non-Inverter (Open Drain)

TC7WZ00FK

PDF

US8
(2.0×3.1×0.7)

VCC= 1.65 to 5.5V

2-Input NAND

Toshiba has used each successive generation of trench-gate structures and fabrication processes to steadily reduce the drain-source on-resistance, RDS(ON), of its low-voltage power MOSFETs.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

SSM3K341R

PDF

SOT-23F
(2.9×2.4×0.8)

N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max) (@VGS=10V)

SSM3K341TU

PDF

UFM
(2.0×2.1×0.7)

N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max) (@VGS=10V)

High-efficiency and large-current drive is achieved by changing from bipolar transistor type to DMOS FET type.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TBD62083AFNG

PDF

SSOP18-P-225-0.65
(6.5×4.4×1.6)

8-ch Sink Output 50V/500mA 2.0Ω

TBD62783AFNG

PDF

SSOP18-P-225-0.65
(6.5×4.4×1.6)

8-ch Source Output 50V/-500mA 1.6Ω

Other Circuit Description

Digital Input Module

Power Module

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open