require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
As environmental problems have become serious and efforts to conserve energy are commonly required in recent years, the amount of data handled has increased and the performance of equipment has improved. As a result, power consumption of server (data center) is increasing and energy saving measures are required. The focus of these measures is the problem of heat generation. In addition to increasing the heat generated as a result of increased power consumption by servers and other equipment, it also consumes a lot of power to operate the air conditioning necessary to cool those equipment. Therefore, servers and other equipment must aim for efficient use of electricity and the accompanying reduction of heat generation. Toshiba's MOSFETs combine latest generation process with a high heat dissipation package, contributing to the realization of a highly efficient power supply even in high-load operation, and has a performance suitable for power supply circuits of equipment such as servers. In addition to the problem of heat generation, the challenges required of servers to maintain stable operation are becoming increasingly more and more. By using high-performance semiconductor products with various protective functions, such as Toshiba's photocouplers, eFuse ICs, and TVS diodes (ESD protection diodes), problems that affect stable operation can be solved.
For the PFC-circuit of DC-DC power supply, a MOSFET with high VDSS and low RDS(ON) is suitable. By keeping the on-resistance low, heat generation and current consumption can be minimized, and output loss can also be reduced. Furthermore, Toshiba's Power MOSFET Series uses high heat dissipation packages to suppress heat generation.
Transistor output photocouplers are used for voltage-feedback to the primary side in DC-DC power supply circuit. Signal transmission at different potentials is required on the primary and secondary sides, and signal path isolation can be realized simply and reliably by using optical coupling type photocouplers. IC output photocouplers capable of high-speed communication for signal communication in the power supply circuit are also recommended.
In addition, it is important to comply with the safety standards established in each country. Toshiba photocouplers have been approved by UL1577VDE:EN60747-5-5, EN62368-1, etc.
Toshiba has provided the Switched Mode Power Supply Library to support power supply designs such as DC-DC power supply. In addition, the Reference Design Center publishes examples of the design of various power supply circuits, providing design ideas for high efficiency in various power supply circuits. Both of them can be used free of charge, so please use them as a help in designing the power supply.
Switched Mode Power Supply Library
Easily select the optimal circuit and MOSFETs. Downloads circuit data that can be used in OrCAD®, LTspice® environments.
Reference Design Center
Releasing various reference designs that can be used for end equipment.
Combination of new process technology and low-resistance package technology realizes the industry's highest level of low on-resistance, contributing to reduced loss and miniaturization for wide range of applications.
Product Number |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
SOP Advance |
N-ch, VDSS=100V, ID=150A, RDS(ON)=3.7mΩ (Max)(@VGS=10V) |
||
TO-247 |
N-ch, VDSS=650V, ID=57A, RDS(ON)=40mΩ (Max)(@VGS=10V) |
||
UDFN6B |
N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max)(@VGS=10V) |
||
SOT-23F |
N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max)(@VGS=10V) |
Use of photocoupler is effective for the feedback circuit from the secondary side output to the primary side in the AC-DC power supply. Its broad product lineup contributes to the improvement in the safety of set, low power consumption, and small size.
Product Number |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
DIP4(TLP785) |
Transistor Output, BVS=5kVrms, Topr= -55 to 110℃ | ||
SO4 |
Transistor Output, BVS= 3.75kVrms, Topr= -55 to 110℃ |
||
SO6L |
IC Output, BVS= 5kVrms, Topr= -40 to 125℃ |
Using LDO regulators, power line noise and ripple generated from AC-DC converter switching can be reduced for widely robustness.
eFuse ICs, TVS diodes (ESD protection diodes) help protect the power supply lines from power surges caused by hot-swapping. eFuse ICs incorporate various protective functions such as short-circuit, overcurrent, overvoltage, and inrush current suppression in a single package. It is useful for protecting equipment from surges such as overvoltage and overcurrent. eFuse ICs have IEC62368-1 compliance. The protection performance can be further improved by using a combination of high IPP TVS diode (ESD protection diode) and SBD.
TCKE805 series has a single chip of various protection functions, such as short-circuit, overvoltage clamping, and thermal shut down, enabling high-speed, multifunctional protection circuits up to 5A to be realized in small spaces. It also contributes to labor savings in equipment designs because it is certified as an internationally recognized safety standard IEC62368-1.
Product Number |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
WSON10B |
Auto retry type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V |
||
WSON10B |
Latch type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V |
Preventing damage or malfunction of the device due to external surge voltage, wide line-up of protection diodes ranging from one line to four lines is available in a small package, and high ESD tolerance and circuit protection performance realized by original process technology.
Product Number |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
SOD-962 (SL2) |
VRMW=+/-5.5V VESD=+/-30kV IPP=7.3A Ct=12pF |
||
SOD-962 (SL2) |
VRMW=+/-5.5V VESD=+/-30kV IPP=4A Ct=8.5pF |
||
SOD-963 (CST2C) |
VRMW=+/-12.6V VESD=+/-30kV IPP=50A Ct=270pF |
Very small Nch FET drivers with built-in boost circuits and protection circuits combination with MOSFETs, it is possible to design small, low-loss power supply circuits.
Product Number |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
WCSP6E |
VIN = 28V (Max), IQ = 121μA (Typ.) @ VIN = 5V |
||
WCSP6E |
VIN = 28V (Max), IQ = 121μA (Typ.) @ VIN = 5V |
* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.