Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Smartwatch Solution

To Realize More Features, Longer Operating Time and Smaller Size
Smartwatch Solution

Smartwatch, which is large and charge is frequently required, is not smart? Designing the power supply circuit of mobile devices for wearable applications, such as smartwatch, is to solve many technical problems to realize the customers’ high expectations. Reduction of the current consumption and the frequency of battery charging can be realized by using Toshiba's advanced and high-performance power management ICs. In addition to these power management ICs, Toshiba is contributing to the evolution of mobile devices by providing operational amplifiers for amplifying sensor signals, a key feature of mobile devices, as well as high-performance and small size package discrete products such as MOSFETs, TVS diodes (ESD protection diodes), SBDs, and transistors.

Features

  • Support to design of power supply circuit with abundant line-up of power management ICs to meet many requirements
  • Reduced current consumption of power management ICs to reduce battery charging frequency
  • Miniaturization of packages ideal for mobile devices to reduce power supply circuit space
  • Compliance with New Safety Standard (IEC-62368-1) (eFuse IC)
  • Useful application notes, reference designs, and other documents on the web save design cycle time

Power Management

Example of Power Management Circuit Block Diagram
Example of Power Management Circuit Block Diagram

In the design of the charging circuit, not only the realization of reliable control, whether for wireless charging or charging with a cable, but also the protection of the circuit from unexpected short-circuits of the power supply, external noise such as EMI, and other abnormal conditions are required.

Toshiba's load switch ICs and eFuse ICs have built-in protection circuits such as overvoltage protection and overcurrent protection. These power management ICs perform better by using a combination of Toshiba's FETs and diodes.

For power management in the later stage circuit from PMIC of integrated power supply ICs, modules such as sensitive sensors and chipsets may have higher performance requirements for power supply. Toshiba's LDO regulators and load switch ICs deliver high performance with minimal current consumption and are packaged in small wafer-level chip-scale packages.

Generally, when using a MOSFET as a load switch, large capacitor for voltage stabilization is connected to the output side of the MOSFET. When the MOSFET turns on, inrush current flows to charge this capacitor. For MOSFET gate drive circuit that suppresses inrush current, please refer to “MOSFET Gate Drive Circuit: Power MOSFET Application Notes.” 

Application Notes

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

SSM3J35CTC

CST3C
(0.8×0.6×0.38)

P-ch, VDSS=-20V, ID=-250mA, RDS(ON)=1.4Ω (Max) (VGS=-4.5V)

SSM3K35CTC

CST3C
(0.8×0.6×0.38)

N-ch, VDSS=20V, ID=250mA, RDS(ON)=1.1Ω (Max) (VGS=4.5V)

SSM3J56ACT

CST3
(1.0×0.6×0.38)

P-ch, VDSS=-20V, ID=-1.4A, RDS(ON)=390mΩ (Max) (VGS=-4.5V)

SSM3K56ACT

CST3
(1.0×0.6×0.38)

N-ch, VDSS=20V, ID=1.4A, RDS(ON)=235mΩ (Max) (VGS=4.5V)

Load switch IC is power supply IC with built-in output transistor and output driver circuit manufactured using CMOS process. It is much smaller than the conventional discrete configuration. It also features low voltage operation, low on-resistance characteristics and low current consumption, and is equipped with various additional functions.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCK106AG

WCSP4D
(0.79×0.79×0.55)

RON=34mΩ (Typ.) (VIN=5.0V, -0.5A), IOUT=1.0A, VIN=1.1 to 5.5V, Active High and Pull down connection between CONTROL and GND

TCK107AG

WCSP4D
(0.79×0.79×0.55)

RON=34mΩ (Typ.) (VIN=5.0V, -0.5A), IOUT=1.0A, VIN=1.1 to 5.5V, Built in Auto-discharge, Active High and Pull down connection between CONTROL and GND

TCK108AG

WCSP4D
(0.79×0.79×0.55)

RON=34mΩ (Typ.) (VIN=5.0V, -0.5A), IOUT=1.0A, VIN=1.1 to 5.5V, Built in Auto-discharge, Active Low

When an excessive current flows, the internal detection circuit operates and the built-in MOS is turned off, thus providing a high-speed current breaking function for conventional fuses. Furthermore, it is not destroyed by a single overcurrent, and can be used repeatedly. It also has the advantage that it can incorporate a variety of protection functions such as overvoltage protection. This product is also effective in reducing maintenance costs and restoration time required for repairs.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCKE805NA

WSON10B
(3.0×3.0×0.75)

Automatic return type, VIN=18V(Max), RON=28mΩ(Typ.), VOVC=6.04V(Typ.)

TCKE805NL

WSON10B
(3.0×3.0×0.75)

Latch type, VIN=18V(Max), RON=28mΩ(Typ.), VOVC=6.04V(Typ.)

The line-up covers from general-purpose packages to compact packages with low noise, high Power Supply Rejection Ratio (PSRR), high output current stability (load transient response), low current consumption and other high performance requirements required for the analog circuits.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR3UG12A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.2V (Typ.), IOUT=300mA (Max)

TCR3UG18A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.8V (Typ.), IOUT=300mA (Max)

TCR3UG28A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=2.8V (Typ.), IOUT=300mA (Max)

TCR3UG30A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.0V (Typ.), IOUT=300mA (Max)

TCR3UG33A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.3V (Typ.), IOUT=300mA (Max)

This is a compact N-ch MOSFET driver with built-in voltage boost and protection circuits. The compact, low loss power supply can be configured by using it with MOSFET.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCK401G

WCSP6E
(1.2×0.8×0.55)

MOSFET gate driver Active-high, VIN=2.7 to 28V, OVLO, UVLO

TCK402G

WCSP6E
(1.2×0.8×0.55)

MOSFET gate driver Active-Low VIN=2.7 to 28V, OVLO, UVLO

This diode protects the device from surge voltages such as static electricity that penetrates from external terminals and prevents malfunction of the IC. We have realized high electrostatic immunity and circuit protection performance with our proprietary process technology. We offer a broad lineup of products ranging from general purpose to high speed signal application.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B7BSL

SL2
(0.62×0.32×0.3)

VRMW=+/-5.5V VESD=+/-30kV, IPP=7.3A, CT=12pF (Typ.)

DF2S14P2CTC

CST2C
(1.6×0.8×0.48)

VRMW=12.6V VESD=+/-30kV IPP=50A CT=270pF (Typ.)

The Schottky barrier diode, which uses a Schottky junction of metal and n-type semiconductors, has a very small VF characteristic and enables high speed operation because it does not use holes as carriers.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DSR01S30SL

SL2
(0.62×0.32×0.3)

Schottky Barrier Diode, VR=30V, ID=0.1A, VF=0.51V (Typ.) (IF=100mA) , IR=0.0007mA (Max) (VR=30V)

DSF01S30SL

SL2
(0.62×0.32×0.3)

Schottky Barrier Diode, VR=30V, ID=0.1A, VF=0.41V (Typ.) (IF=100mA), IR=0.05mA (Max) (VR=30V)

CTS520

CST2
(1.0×0.6×0.38)

Schottky Barrier Diode, VR=30V, ID=0.2A, VF=0.52V (Typ.) (IF=200mA), IR=0.005mA (Max) (VR=30V)

CTS521

CST2
(1.0×0.6×0.38)

Schottky Barrier Diode, VR=30V, ID=0.2A, VF=0.45V (Typ.) (IF=200mA), IR=0.03mA (Max) (VR=30V)

Interface

Example of Interface Circuit Block Diagram
Example of Interface Circuit Block Diagram

Consideration should also be given to the design of the interface circuit. This interface circuit includes a subsystem that inputs sensor output signals to MCU accurately or outputs signals to control the display or wireless module.

Sensors require high-precision sensing. For accurate transmission of the sensed signal to the next stage system, for example the AD converter input of the MCU, an operational amplifier with ultra-low offset voltage and low noise is required to amplify to a larger signal level. Toshiba offers operational amplifiers that meet these requirements.

In addition, Toshiba offers TVS diodes (ESD protection diodes) to protect internal circuits from unexpected external ESDs that destroy mobile devices. This TVS diode is designed to minimize insertion loss to minimize attenuation of electrical signals and is available for signal lines up to 10Gbps speed.

This diode protects the device from surge voltages such as static electricity that penetrates from external terminals and prevents malfunction of the IC. We have realized high electrostatic immunity and circuit protection performance with our proprietary process technology. We offer a broad lineup of products ranging from general purpose to high speed signal application.

Product Number

Package
(Width×Length×Height mm)

Overview

Checking On-line distributor inventory

DF2B5M5SL

SL2
(0.62×0.32×0.3)

VRMW=+/-3.3V VESD=+/-20kV IPP=2.5A CT=0.3pF (Typ.)

DF2B6M5SL

SL2
(0.62×0.32×0.3)

VRMW=+/-5.0V VESD=+/-20kV IPP=2.5A CT=0.3pF (Typ.)

DF2B26M4SL

SL2
(0.62×0.32×0.3)

VRMW=+/-24V VESD=+/-15kV IPP=0.5A CT=0.2pF (Typ.)

DF2B5M4ASL

SL2
(0.62×0.32×0.3)

VRMW=+/-3.6V VESD=+/-16kV IPP=2A CT=0.15pF (Typ.)

DF2B6M4ASL

SL2
(0.62×0.32×0.3)

VRMW=+/-5.5V VESD=+/-15kV IPP=2A CT=0.15pF (Typ.)

By using an ultra-low noise operational amplifier, signals sensed and amplified to larger signal levels can be accurately transmitted to the MCU.

Product Number

Package
(Width×Length×Height mm)

Overview

Checking On-line distributor inventory

TC75S67TU

UFV
(2.0×2.1×0.7)

Ultra Low Noise Operational Amplifier, VNI=6nV/√Hz (Typ.) (VDD=2.5V, f=1kHz)

Other block diagrams

Power supply circuit (USB type)
Example of the power management and ESD protection circuit when USB is in use
Application / Smart Watch
Power supply circuit (Battery type)
Example of the power management and the reverse current prevention circuit when the battery is in use
Application / Smart Watch
Camera input circuit
Example of peripheral circuit of camera module (power supply and interface)
Application / Smart Watch
Display output circuit
Configuration example of an interface circuit corresponding to a display signal
Application / Smart Watch
Motor control for vibrators
Example of motor drive circuit and example of protection circuit for regenerative current of coil
Application / Smart Watch
Pulse detection circuit (Light emission side)
Example of an LED driving circuit used in an optical pulse wave sensor
Application / Smart Watch
Pulse detection circuit (Light detection side)
Example of a circuit for detecting an optical signal of an optical pulse wave sensor
Application / Smart Watch
Atmospheric pressure sensor circuit
Example of the atmospheric pressure sensor circuit using a resistance bridge
Application / Smart Watch
Temperature sensor circuit
Example of the temperature sensor circuit using an NTC thermistor
Application / Smart Watch

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation