Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

SSD Solution

Towards achievement compact size, high reliability and long life
SSD Solution

The trends of mass storage in personal computers are compact, light, higher response speed and low cost. As a result, SSDs have been able to solidify their position than HDD. Nowadays, as a society based on 5G networking arrives and IoT penetration accelerates, the amount of data increases dramatically and the need for large-capacity, high-speed, and highly reliable storage devices is also increasing dramatically. SSDs are expected to continue to be widely used in the enterprise in the future. Using Toshiba's high-performance protective eFuse IC and TVS diodes (ESD protection diodes) and other product with smaller package contribute high reliability, long life and compact size.

Features

  • Provides a robust power protection solution for hot-plug noise
  • Reducing the operating current of the power management IC to save energy
  • Compact and light Package for board space and weight reduction
  • Compliance with New Protective Standards (IEC-62368-1) (eFuse IC)
  • Useful application notes, reference designs, and other documents on the web save design cycle time

Power Protection

Power Management

Other block diagrams

Signal system
Example of device protection circuit against ESD from external connector

Application / Solid State Drive

Level shift (1)
Example of voltage level convertion circuit using MOSFET

Application / Solid State Drive

Level shift (2)
Example of voltage level conversion circuit using logic IC

Application / Solid State Drive

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open