Power Management

Example of Power Management Block

Circuit Description

Example of Power Management Block

In power management ahead of PMIC which integrated power supply ICs, modules such as flash memory and SSD controllers sometimes require higher power supply performance. Selection of load switches and LDOs for voltage conversion is especially important for low-voltage/high-current power control.

Toshiba's TCR3UG series-LDO regulators feature a wide output-voltage range from 0.8V to 5.0V with low current consumption. In addition, the high-current LDO TCR15AG series uses two power supplies, enabling the output of up to 1.5A at a wide output voltage from 0.6V to 3.6V with low dropout voltage. By using them, it is possible to achieve both a small space and a low power consumption. In addition, Toshiba's load switch ICs and MOSFET, which have protective circuits such as overvoltage protection and overcurrent protection, are used in combination to help improve reliability.

Small size, low-voltage operation, low on-resistance, and low quiescent current contribute to significant downsizing and power saving compared to conventional circuits.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCK111G

WCSP6C
(1.5×1.0×0.5)

VIN=5.5 V, IOUT (DC) =3 A (Max), N-ch, Reverse current protection

TCK206G

WCSP4C
(0.9×0.9×0.5)

VIN=3.6 V, IOUT (DC) =2 A (Max), N-ch, Reverse current protection

TCK301G

WCSP9
(1.5×1.5×0.54)

VIN=28 V, IOUT (DC) =3 A (Max), N-ch, Over voltage protection @ 6.6 V

TCK303G

WCSP9
(1.5×1.5×0.54)

VIN=28 V, IOUT (DC) =3 A (Max), N-ch, Over voltage protection @ 15.5 V

Combination of new process technology and low-resistance package technology realizes the industry's highest level of low on-resistance, contributing to reduced loss and miniaturization for wide range of load switch applications.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

SSM6J771G

WCSP6C
(1.5×1.0×0.5)

P-ch, VDSS= -20 V, ID=-5 A, RDS(ON)=35 mΩ(Max) (VGS=-4.5V)

SSM3J338R

SOT-23F
(2.9×2.4×0.8)

P-ch, VDSS= -12 V, ID=-6 A, RDS(ON)=20.2 mΩ (Max) (VGS=-4.5V)

SSM3K324R

SOT-23F
(2.9×2.4×0.8)

N-ch, VDSS= 30 V, ID=4 A, RDS(ON)=56mΩ(Max) (VGS=4.5V)

SSM6J502NU

UDFN6B
(2.0×2.0×0.75)

P-ch, VDSS= -20 V, ID=-6 A, RDS(ON)=23.1 mΩ (Max) (VGS=-4.5V)

SSM6K504NU

UDFN6B
(2.0×2.0×0.75)

N-ch, VDSS= 30 V, ID=9 A, RDS(ON)=26mΩ (Max) (VGS=4.5V)

SSM3K35AMFV

VESM
(1.2×1.2×0.5)

N-ch, VDSS= 20 V, ID=0.25 A, RDS(ON)=1.1 Ω (Max) (VGS=4.5V)

SSM3J35AMFV

VESM
(1.2×1.2×0.5)

P-ch, VDSS= -20 V, ID=-0.25 A, RDS(ON)=1.4 Ω (Max) (VGS=-4.5V)

Using LDO regulators, power line noise and ripple generated from AC-DC converter switching can be reduced for widely robustness.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR3UG18A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.8V (Typ.), IOUT=300mA (Max)

TCR3UG33A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.3V (Typ.), IOUT=300mA (Max)

TCR15AG09

WCSP6F
(1.2×0.8×0.33)

Low Dropout 120mV (Typ.) (@IOUT=1500mA), VOUT=0.9V (Typ.), IOUT=1.5A (Max)

TCR15AG10

WCSP6F
(1.2×0.8×0.33)

Low Dropout 125mV (Typ.) (@IOUT=1500mA), VOUT=0.9V (Typ.), IOUT=1.5A (Max)

TCR15AGADJ

WCSP6F
(1.2×0.8×0.33)

Low Dropout and adjustable output voltage type, VOUT=0.6 to 3.6 V, IOUT=1.5A (Max)

TCR2EF18

SOT-25 (SMV)
(2.9×2.8×1.1)

Low Dropout 230mV (Typ.) (@IOUT=200mA), VOUT=1.8 V (Typ.), IOUT=200 mA (Max)

TCR2EF33

SOT-25 (SMV)
(2.9×2.8×1.1)

Low Dropout 150mV (Typ.) (@IOUT=200mA), VOUT=3.3 V (Typ.), IOUT=200 mA (Max)

TCR3DM18

DFN4
(1.0×1.0×0.58)

Low Dropout 270mV (Typ.) (@IOUT=300mA), VOUT=1.8 V (Typ.), IOUT=300 mA (Max)

TCR3DM33

DFN4
(1.0×1.0×0.58)

Low Dropout 180mV (Typ.) (@IOUT=300mA), VOUT=3.3 V (Typ.), IOUT=300 mA (Max)

Other Circuit Description

Power Protection

Other block diagrams

Signal system
Example of device protection circuit against ESD from external connector
Application / Solid State Drive
Level shift (1)
Example of voltage level conversion circuit using MOSFET
Application / Solid State Drive
Level shift (2)
Example of voltage level conversion circuit using logic IC
Application / Solid State Drive
Over temperature monitoring circuit
Example of multi-point over temperature monitoring circuit
Application / Solid State Drive

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open