Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Interface Circuit

Example of Interface Circuit Block Diagram Circuit Description

Circuit Description

Example of Interface Circuit Block Diagram

In Europe and North America, where the central heating and cooling system is the mainstream, systems for heating, cooling and ventilation are developing, and thermostats are constantly connected to these systems. This system is connected to a motor or the like, and the thermostat is always exposed to motor noise or abnormality. Isolation from the system is essential to avoid this risk. Photorelays are preferred for such isolation.

Toshiba's photorelays have a wide range of on-state current (ION) and low on-state resistance (RON). Small packages are also available that are designed to be compact and have design flexibility.

Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.

Photorelays are a type of photocouplers consisting of an LED optically coupled with a MOSFET. Photorelays offer many advantages over mechanical relays such as long service life, low-current drive and fast response. Photorelays are widely used for contact switching in semiconductor test systems, security systems, etc. Toshiba offers low RON, low COFF photorelays in ultra-small VSON/S-VSON packages for semiconductor test system applications, and general-purpose photorelays in various packages featuring high current and high off-state voltage.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TLP3103 PDF

2.54SOP6
(6.3×7.0×2.1)

BVS=1500Vrms (Min), ION=2.3A (Max), RON=70mΩ (Max) (IF=5mA, ION=2A), VOFF=60V (Max)

TLP3107A PDF

2.54SOP6
(6.3×7.0×2.1)

BVS=1500Vrms (Min), ION=4.0A (Max), RON=40mΩ (Max) (IF=5mA, ION=4A), VOFF=60V (Max)

TLP3109A PDF

2.54SOP6
(6.3×7.0×2.1)

BVS=1500Vrms (Min), ION=3.0A (Max), RON=65mΩ (Max) (IF=5mA, ION=3A), VOFF=100V (Max)

TLP3555A PDF

DIP4
(4.58×7.62×3.65)

BVS=2500Vrms (Min), ION=3.0A (Max), RON=100mΩ (Max) (IF=5mA, ION=3A), VOFF=60V (Max)

TLP3823 PDF

DIP8
(9.66×7.62×3.65)

BVS=2500Vrms (Min), ION=3.0A (Max), RON=150mΩ (Max) (IF=5mA, ION=1A), VOFF=100V (Max)

TLP3825 PDF

DIP8
(9.66×7.62×3.65)

BVS=2500Vrms (Min), ION=1.5A (Max), RON=500mΩ (Max) (IF=5mA, ION=1A), VOFF=200V (Max)

Toshiba offers a broad array of LED drivers featuring constant-current drivers with excellent LED current accuracy. Included in the Toshiba LED driver portfolio are not only standard LED drivers, but also those with PWM dimming control, current gain control and various error detection functions. Toshiba product lineup also includes LED drivers with a DC-DC converter making them suited for mobile equipment applications.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TB62763FMG PDF

SON8-P-0.65

Step Up Type DC/DC Converter for White LED, Variable LED current IF is set with an external resistor: 80mA (Typ.), High current accuracy: +/-1.5%

TB62771FTG PDF

P-WQFN20-0404-0.50-002

Step-up DC/DC controller built in 4-channel sink driver for white LED, 4ch constant current driver:

Sink current 20mA to 150mA

Current accuracy +/-2% (ILED=100mA, between channels)

Other Circuit Description

Power Supply Circuit

Other block diagrams

Power supply circuit
Example of a power supply circuit to MCU

Application / Thermostat

Power supply circuit
Circuit example of an AC input main power supply

Application / Thermostat

Power supply circuit using P-ch MOSFET
Examples of Charger IC and USB Power Supply Circuit using P-ch MOSFETs

Application / Thermostat

Panel display system

Application / Thermostat

Power supply circuit using N-ch MOSFET
Examples of Charger IC and USB Power Supply Circuit using N-ch MOSFETs

Application / Thermostat

Isolation circuit
Example of an insulating circuit using photorelay (replacement from mechanical relay)

Application / Thermostat

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open