Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Dual / Single-Picture Video Processors

Video processing ICs for automotive display systems. Support video signal processing as a companion chip for SoC. In addition to one chip IC which is adapted KT Act (*), Toshiba has some of accessory devices specialized in picture quality adjustment. These devices have stable synchronization performance when switching video, and rich image quality adjustment to improve the visibility of in-vehicle camera.

(*) NHTSA(National Highway Traffic Safety Agency)  made a legal obligation to car maker to install automotive rear camera at May 2018
The purpose of it is to reduce fatal and injury accidents, and after setting the R gear, it must display the rear view within 2 seconds.

This figure shows the roadmap of Dual/Single-Picture Video Processors.

*TC90195AXBG and TC90175XBG are planning EOL. We are planning next-generation products.

Lineup

Part Number
Package LFBGA 293 pin
17 × 17 mm
LBGA 256 pin
17 × 17 mm
FBGA 228 pin
15 × 15 mm
Function Dual pictures processing

Single picture and dividing a picture

Dual pictures processing

For rear view monitor

Status MP
ADC 1 4 1
Color decoder 1 2 1
Overlay
-
-
Muteless input switch
-
New picture adjustment
LVDS input I/F
-
Panel WXGA+

Full-HD

WVGA

Operating temperature  (°C)

-40 to +85
Supply voltage (V) 1.1 to 1.3 ,
3.0 to 3.6
1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6
Part Number
Package FBGA 121 pin
10 × 10 mm
LQFP 80 pin
12 × 12 mm
LQFP 64 pin
10 × 10 mm
Function

Picture quality adjustment

LVDS to LVTTL bridge
Status MP
ADC -
Color decoder -
Overlay -
Muteless input switch -
New picture adjustment
-
LVDS input I/F -
Panel WVGA

Operating temperature  (°C)

-40 to +85
Operating temperature  (V) 1.4 to 1.6 , 3.0 to 3.6
MP: Mass production

View the product list of Automotive Video Processors to find products that meet your performance specifications.

Documents

Catalog

Name

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open