Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Sub-GHz transceiver IC for Automotive

The UHF wireless communications using Sub-GHz is used in a Tire-Pressure Monitoring Systems (TPMS) which detect an abnormal air pressure or a Remote Keyless Entry (RKE) systems which unlocks and locks a car door.
It is applicable to a remote control engine starter, the opening-and-closing remote control of a garage door, etc. besides RKE & TPMS. It can be used for weak wireless-applications and specific small electric power wireless applications.

RF-Devices Application : Remote Keyless Entry System
RF-Devices Application : Remote Keyless Entry System

Lineup

Part Number

Operating
voltage range

Current consumption

TX output

Features

TC32306FTG

2.0 ~ 5.5 V

When Vdd = 3.0 V (FSK modulation)
RX: 9.7 mA
TX: 12 mA (at +10 dBm output)
Battery saving: 0 µA (Typ.)

 0 dBm, +5 dBm, +8 dBm, +10 dBm (Adjustable in steps of approx. 0.5 dB)

Multi-band
operation: 315 MHz/434 MHz/868 MHz/915 MHz

Documents

Catalog

Name

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open