Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

New Series with Level Shift Functions: 7UL1Gxx / 7UL1Txx

Toshiba has released new One-Gate-Logic 7UL1Gxx/7UL1Txx series, which has level shift function. It is ideal for applications such as I2C, UART and General signal interface.

7UL1Txx series

Features

  • Operating voltage range : Vcc = 2.3 to 3.6V
  • Level up : VIN=1.65V to VOUT=3.6V @Vcc=3.6V
  • Level down : VIN=3.6V to VOUT=2.3V @Vcc=2.3V
  • Built-in power down protection function [*1]
[*1] Power down protection function: The function which prevents malfunction and failure even if voltage remains in the input/output at the time of the power supply OFF (Up to 3.6 V).

Level shift application example (Level up)

Level shift application example (Level up)

7UL1Gxx series

Features

  • Wide operating voltage range : Vcc = 0.9 to 3.6V
  • Available level down operation by tolerant function: VIN=3.3V to VOUT=0.9V @Vcc=0.9V
  • Built-in power down protection function [*1]

Level shift application example (Level down)

Level shift application example (Level down)

Operation voltage example

  Input
Level
Output
Level
VCC 7UL1G 7UL1T
Level up
1.8V 3.3V 3.3V -
2.5V 3.3V 3.3V

1.8V 2.5V 2.5V

1.2V 1.8V 1.8V
-
0.9V 1.2V 1.2V
-
Level down
3.3V 2.5V 2.5V


3.3V 1.8V 1.8V
-
3.3V 1.2V 1.2V
-
3.3V 0.9V 0.9V
-
A new window will open