require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Description | The TMPV75 Series are image recognition processors that process input video images in real-time. They detect target objects such as persons, faces, hands, vehicles, traffic lanes, and so on. The series can be used for camera vision systems utilizing various image-recognition technologies such as Advanced Driver Assistance System (ADAS), Intelligent Transport System (ITS), surveillance camera, gaming device, and energy control system for air conditioning and lighting, etc. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan |
Toshiba Package Name | P-BGA516-2727-1.00-002 |
---|---|
Package Image |
![]() |
Pins | 516 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
CPU (MeP) | 1 | - |
clock frequency (MeP) | 266.7 | MHz |
image processing processor (MPE) | 4 | - |
clock frequency (MPE) | 266.7 | MHz |
image processing processor (L2 cache) | 256 | Kbyte |
image processing accelerator affine transform | 1 | ch |
image processing accelerator filter | 2 | ch |
image processing accelerator histogram | 1 | ch |
image processing accelerator histogram of oriented gradients(HOG) | 1 | ch |
image processing accelerator matching | 1 | ch |
ROM type | Mask ROM | - |
ROM size | 64 | Kbyte |
RAM size | 2080 | Kbyte |
video input interface | 4 | ch |
video output interface | 1 | ch |
Memory controller | DDR2-SDRAM / SRAM / NOR Flash | - |
DMA controllers | 3 | ch |
external MCU I/F (8bit parallel bus) | 1 | ch |
PCI Express (Gen.1 2.5Gbps) | 1 | lane |
CAN interface | 3 | ch |
I2C | 4 | ch |
UART | 5 | ch |
SPI | 4 | ch |
PCM | 2 | ch |
timer/counter | 18 | ch |
operational temperature (Ta) (Min.) | -40 | ℃ |
operational temperature (Ta) (Max.) | 85 | ℃ |
operational temperature (Tj) (Min.) | -40 | ℃ |
operational temperature (Tj) (Max.) | 125 | ℃ |
Contact us
Contact usFrequently Asked Questions
FAQs