Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TZ5010XMG

EOL announced

ApP Lite

Description

Description ・Proprietary hardware based power management technology enables to lower power of each use case such as media streaming, program execution, idle.
・Integrated IEEE802.11ac 2x2 base band, dual core CPU and memory
Feature ARM® Cortex®-A9 dual core, 3D graphics engine integrated / High speed Wi-Fi: 802.11ac 2x2 integrated / Low power: Full HD media streaming by USB power supply / Robust security: contents, user data protection
Application Scope IoT Gateway Devices / Media Streaming Devices / Mobile Display/Projector
RoHS Compatible Product(s) (#) Available
I/O DDR3/3L/LP-DDR3 / HDMI® / MIPI® CSI/DSI / SDIO / USB
CPU Dual-core ARM® Cortex®-A9 MPCore / NEON™ ~1.2GHz
GPU PowerVR™ SGX540
VPU PowerVR™ VXD395
Flash Memory 32Gbit MLC NAND
graphic engine 1080p@60fps Multi Format Decoder, IPC, Scalar, Rotator, Composer
Wi-Fi IEEE802.11a/b/g/n/ac 2x2 MIMO baseband engine(Ensigma™ C4500)

Package Information

Toshiba Package Name P-TFBGA457-1213-0.50-001
Pins 457
Package size 12mm x 13mm x 1.2mm
Pin pitch 0.5mm

 Please refer to the link destination to check the detailed size.

Notes

back to list
A new window will open
To Top