Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TLP7930

Photocoupler(Isolation Amplifier)

Description

Feature Sigma-delta(Σ-Δ)analog-to-digital converter technology / Optical coupled isolation amplifier
Application Scope Motor Phase Current and voltage Sensing / Inverter Current and voltage Sensing
Function Isolation Amplifier
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Assembly bases Japan
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image DIP8
Pins 8
Mounting Through Hole
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
power supply voltage VDD1,VDD2 -0.5 to 6 V
operating temprature Topr -40 to 105

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
common mode transient immunity (Min) CMTI - 15 kV/μs
common mode transient immunity (Typ.) CMTI - 20 kV/μs
Input offset voltage drift vs ambient temperature(Max) |dVOS/dTa| - 10 μV/℃
Gain error (Max) GE Ta=25degC 1 %
Gain error (Min) GE Ta=25degC -1 %
Gain error (Typ.) GE Ta=25degC 0.1 %
Input side supply current (VDD1) (Max) IDD1 VIN+=0V 12 mA
Input side supply current (VDD1) (Typ.) IDD1 VIN+=0V 8.5 mA
Output side supply current (VDD2)(Max) IDD2 VIN+=0V 8 mA
Output side supply current (VDD2) IDD2 VIN+=0V 4.9 mA
Integral non-linearity INL - -15 to 15 LSB
Signal-to-noise ratio SNR - 80 dB
Access time (Max) ta CL=15pF 45 ns
Access time (Typ.) ta CL=15pF 33 ns
Hold time (Min) th CL=15pF 10 ns
Hold time (Typ.) th CL=15pF 24 ns
Total harmonic distortion THD - -78 dB
Input side supply voltage VDD1 - 4.5 to 5.5 V
Output side supply voltage VDD2 - 3.0 to 5.5 V
Input offset voltage(Max) VOS Ta=25degC 3.2 mV
Input offset voltage(Min) VOS Ta=25degC 0.3 mV
Input offset voltage(Typ.) VOS Ta=25degC 1.4 mV
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Jul,2021

Jul,2021

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TLP7930(D4-LF1,F 50 Yes
TLP7930(LF1,F 50 Yes


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top