Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Low current consumption characteristic

Low current consumption characteristic

The load switch ICs offer a wide range of operating voltages and low current consumption. These products are ideal for applications that have relatively light loads such as battery-powered mobile devices, wearable devices, and IoT devices, and aim to reduce power consumption during operation.

Our low-current load-switch IC TCK10xAG series features an extremely low current consumption of 110 nA (typ.). The input voltage can operate from 1.1 V to 5.5 V. This ultra-low current consumption and wide voltage range can cover all of the main power supply lines of mobile and wearable devices, making this a very easy-to-use and popular series.

Low current consumption type load switch ICs

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open