MQ01AAD-C Series

Toshiba's MQ01AAD-C series of 2.5-inch, 4,200 rpm HDDs are designed for the demanding automotive environments and industrial applications. The rugged design of the MQA01AAD-C enables optimized operation at higher altitudes, greater temperature ranges and vibrational conditions compared to normal HDDs for PCs (MQ01ABD series). The MQ01AAD-C is available in capacities up to 320 GB.

Product Specification

Form Factor 2.5-inch
Interface SATA 3 Gbit/s
Format 512e
Buffer Size 8 MiB
Rotation Speed 4200 rpm
Internal Transfer Speed
( Typ. )
461 ~ 976 Mbit/s
Power Consumption
( Low Power Idle ) ( Typ. )
0.8 W
Weight ( Max ) 109 g
MQ01AAD***C Series

Key Features

  • Altitude (Operating): -300 to +5,650 m
  • Temperature Range: -30 to +85 °C (operating), -40 to +95 °C (non-operating)
  • Vibrations of up to 3 G (29.4 m/s2)
  • 3.0 Gbit/s SATA Interface
  • Small Form Factor Design

Applications

  • Automotive
  • Robotics
  • Industrial

Lineup

Capacity Model Number
320 GB MQ01AAD032C
200 GB MQ01AAD020C
100 GB MQ01AAD010C
  • Product image may represent design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open