Contact us

在新窗口打开 在新窗口打开

Electronic Power Steering System

Electronic Power Steering System

EPS systems are finding widespread use in automobiles to improve mileage. Here are block diagrams of EPS systems that use power MOSFETs for motor drivers, power supply and motor relay applications in EPS systems.

EPS系统被广泛应用于汽车领域以提高里程数。以下方框图是指采用了电机驱动器用功率MOSFET的EPS系统,以及EPS系统中的电源和电机继电器应用。

应用方框图


EPS 参考板


Reference Model for EPS


推荐产品

Block Type Package Part Number Polarity/Generation Feature
Motor control Reverse battery protection IPD PS8 TPD7104AF BiCD process 1 ch high side Nch MOSFET Gate drive.
MOSFET DPAK+ TK65S04N1L Nch/VIII 40 V/65 A/4.3 mΩ max
TK100S04N1L Nch/VIII 40 V/100 A/2.3 mΩ max
TK1R4S04PB Nch/IX 40 V/120 A/1.35 mΩ max
TJ40S04M3L Pch/VI -40 V/-40 A/9.1 mΩ max
TJ60S04M3L Pch/VI -40 V/-60 A/6.3 mΩ max
TJ80S04M3L Pch/VI -40 V/-80 A/5.2 mΩ max
SOP Advance
(WF)
TPHR7904PB Nch/IX 40 V/150 A/0.79 mΩ max
TPH1R104PB 40 V/120 A/1.14 mΩ max
Motor Motor control MCU LQFP100 TMPM351F10TFG Arm® Cortex®-M3 (144 MHz) PMD, CAN, ADC, Topr = -40 to 105°C
Pre-driver MCD LQFP64 TB9081FG BiCD process 5-channel safety relays, Selectable operation on fault detection, Initial diagnosis of monitoring circuitry
HTSSOP48 TB9052FNG 1-channel H-bridge pre-driver (external N-channel FET), Built-in motor current detection circuit
LQEP48 TB9057FG 1-channel H-bridge pre-driver (external N-channel FET), Built-in motor current detection circuit, Built-in motor rotational direction detection circuit
Power Supply Voltage Regulators HQFN52 TB9042FTG Multiple outputs (with integrated output transistors), DCDC1 (1.2/1.5 V), LDO1 to 2 (5 V), LDO3 (5/3.3 V), Window-Watchdog timer, Topr: -40 to 125°C
HTSSOP TB9044AFNG** Multiple outputs (with integrated output transistors), LDO1(5 V), tracker 3ch, Window-Watchdog timer, Topr: -40 to 150°C
TB9045AFNG** Multiple outputs (with integrated output transistors), tracker 3ch, DCDC1(1.1/1.2/1.25/1.5V), LDO1(5 V), Window-Watchdog timer, Topr: -40 to 150°C

**:正在开发

*Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

相关产品目录

分立器件
光学半导体器件
传感器
微控制器

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.