Contact us

在新窗口打开 在新窗口打开

汽车音响系统

对于如今的汽车音响系统而言,外部接口的性能变得日益重要,因为人们越来越流行使用数码音频播放器和手机欣赏音乐。
东芝不但提供满足这种市场需求的集成电路,同时也提供能够提升收音机和CD播放器基本功能的集成电路。

This figure provides an overview of a car audio system.

汽车音响系统的方框图

This is the Block Diagram of Car Audio System.

Recommended Products

Microcontrollers for Automotive Audio Applications
Part Number TMPM32EC1EFG TMPM32FC1EFG TMPM32BC2DFG TMPM32DC2DFG
ROM (Bytes) NA
SRAM (Bytes) 1664K 2560K
DRAM (Bytes) NA
Maximum Operating Frequency (MHz) 96 96 96 96
Audio DSP (Unit) 1 1 1 1
DMA Controller (ch) 16 16 16 16
Serial Flash controller (ch) 1 1 1 1
Sampling rate converter (ch) 1 1 2 2
SSP (ch) 2 2 2 2
UART (ch) 2 2 2 2
SIO/UART (ch) 4 4 4 4
I2C/SIO 5 5 5 5
PCM interface (unit) 2 2 5 5
CAN (ch) - 2 - 2
USB Embedded Host (Full-Speed) (ch) 1 1 1 1
SD Host controller (ch) 1 1 1 1
10-Bit AD Converter (ch) 8 8 8 8
16-Bit Timer/Counter (ch) 8 8 8 8
Remote Control Preprocessor (RMC) 1 1 1 1
External Interrupt Pins (Pins) 10 10 10 10
RTC (ch) 1 1 1 1
Watch dog Timer (ch) Yes Yes Yes Yes
On-Chip Debug Unit Yes Yes Yes Yes
Trace Function Yes Yes Yes Yes
I/O Port (Pins) 87 87 112 112
Operating Voltage Range (V) 3.0 to 3.6
1.1 to 1.3
Operating Temperature (°C) -40 to 85
Package LQFP144 (20×20 mm) LQFP176 (20×20 mm)
CD Servo and Compressed Audio Decoder ICs
Part Number Package Classification Features Supply Voltage (V)
TC94A92FG LQFP80 Single-chip processor CD-DA/R/RW: ×2 playback, low power consumption,
1-Mbit SRAM (128 Kwords×8 bits),
standby mode,Supports various compressed audio formats: MP3, WMA, AAC RF amp,
CD digital servo, 8fs digital filter, Multi-bit D/A converter
3.3/1.5

TC94A93MFG

LQFP80 Single-chip processor CD-DA/R/RW: ×2 playback, low power consumption,
1-Mbit SRAM (128 Kwords×8 bits),
standby mode,Supports various compressed audio formats: MP3, WMA, AAC RF amp,
CD digital servo, 8fs digital filter, Multi-bit D/A converter, shock-proof feature
3.3/1.5
CD Servo ICs
Part Number Package Classification Features Supply Voltage (V)
TC94B16FG LQFP80 Single-chip processor Sync separation, EFM demodulation, error detection/correction,
error-corrected output, microcontroller interface,
search control, digital equalizer, text data decoding,
variable-speed playback, ×8 oversampling digital filter,
multi-bit D/A converter, head amp, On-chip 3.3-to-1.5V regulator, ×4 playback mode for CD-DA/R
3.3/1.5
USB(无CD机芯)音响系统的方框图

用于音响系统的TMPM32BC2DFG微控制器可提供USB连接和系统控制,同时采用DSP来解码各种压缩音频格式的音频数据。 单个的TMPM32BC2DFG包含实现无CD机芯音响系统必要的所有功能。

USB+带CD机芯音响系统的方框图

通过使用东芝的CD伺服处理器,无CD机芯的音响系统可以轻松地升级为USB+CD音响系统。 东芝也提供带有防震功能的CD伺服处理器。

蓝牙+USB(无CD机芯)音响系统的方框图

将蓝牙主机控制器接口(HCI)IC添加至USB(无CD机芯)音响系统,可实现蓝牙音响和手机免提通话功能。

蓝牙+USB+ CD机芯音响系统的方框图

将蓝牙主机控制器接口(HCI)IC添加至USB+CD音响系统,即可实现蓝牙音响和手机免提通话功能。

你可以制造各种带有或不带有蓝牙HCI IC 和/或CD伺服处理器的音响系统模型。

*ARM、Cortex 和Thumb是ARM有限公司在欧洲和其它国家的注册商标。

*Bluetooth 是蓝牙SIG公司的注册商标,该商标已经授权给东芝公司进行使用。

*WMA(Windows Media Audio)和 Windows Media 是微软公司在美国和其它国家的商标或注册商标。

*iPod、iPhone 是苹果公司在美国和其它国家的商标。

*本文提及到的系统和产品名称可能是各自公司或组织的商标或注册商标。

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.