Contact us

在新窗口打开 在新窗口打开

消费类(家电)

icon_consumer

Toshiba offers a wide array of semiconductor devices ranging from microcontrollers and control ICs to discrete devices that are suitable for home appliance applications such as air conditioners, refrigerators and washing machines.

System Block Diagrams of Consumer Electronics (Home Appliances)

Toshiba Motor Solutions Interviews with Engineers

The Engineers would introduce our Motor Control semiconductors, these are Microcomputers, Motordrivers, and Intelligent Power Devices.

Toshiba Motor Solutions: Toshiba offers total solutions for a wide variety of household appliances.

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.