Contact us

在新窗口打开 在新窗口打开

温水清洗马桶

icon_bidet

The most basic feature of a bidet toilet is that a jet of water cleanses a user. The nozzle is also self-cleaning. The advanced features include massage options, which provide a vibrating and pulsating jet of water. The latest energy-saving development is a toilet seat that quickly warms up after a sensor is activated as you approach.

 Motor DriverMicrocomputerPhotocouplerMicrocomputer Motor Driver

Recommended Products

Applications Semiconductor Recommend Device Features
PFC Circuit PWMOSFET TK39J60W
IGBTs GT30J122A
GT20J121
Low loss
General-purpose switches Small-signal transistors 2SA1162(PNP) / 2SC2712(NPN) SOT-346(S-Mini)2in1
2SA1586(PNP) / 2SC4116(NPN) SOT-323(USM)2in1
RN24xx(PNP) / RN14xx(NPN) SOT-346(S-Mini) ;bias resistor built-in transistors
RN23xx(PNP) / RN13xx(NPN) SOT-323(USM) ;bias resistor built-in transistors
Applications Semiconductor Recommended Device Features
General-Purpose Surge Absorption
and Circuit Protection
Zener Diodes CRYxx / CRZxx Series 0.7 W
CMZBxx Series 1.0 W
ESD Protection Diodes DF2SxxFS Series SOD-923/150 mW (1 in 1)
DF3AxxFU Series SOT-323/100 mW (2 in 1)
DF5AxxJE Series SOT-553/200 mW (4 in 1)
Switching Diodes 1SS352 SOD-323(USC)1in1
1SS181 / 1SS184 / 1SS226 SOT-346(S-Mini)2in1
1SS300 / 1SS301 / 1SS302 SOT-323(USM)2in1
Schottky Barrier Diodes CES520 / CES521 SOD-523(ESC)1in1
1SS392 / 1SS396 SOT-346(S-Mini)2in1
1SS393 SOT-323(USM)2in1
HN2S02FU SOT-363(US6)3in1
Applications Semiconductor Recommend Device Features
Heater Driver Photocouplers TLP267J / TLP560J
Applications Semiconductor Recommend Device Features
Nozzle Motor
(Forward and reverse rotation)
Motor Controllers/ Drivers TB6562A / TB62214 Stepping motor driver;
2-bit microstepping
TB62208 Stepping motor driver
TB6608FNG
TC78S800FTG / FNG
TB6552FNG / FTG
TC78H600FTG / FNG
TC78H610FNG
Full-Bridge driver for a brushed DC motor
Fan Motors
(Deodorization and
warm-air fan motors)
Motor Controllers/ Drivers TB6585FG / AFTG Brushless DC motor controller;
sine-wave current control
TB6633FNG / AFNG/
TB6588FG
Brushless DC motor driver; sensorless
Seat and Lid Open/ Close Motors Motor Controllers/ Drivers TB6559FG / TB6569FG
TB6569FTG
TB6640FTG / TB6640AFTG
TB6641FG / TB6641FTG
TB6642FG / TB6642FTG
TB67H301FTG
Brush DC moter driver
TB62214AFTG / AFNG / AFG
TB62218AFTG / AFNG / AFG
Stepping motor driver;
2-bit microstepping
PFC Control PFC (IC) TB6818FG Reduced PFC transformer humming
Power Supply Regulator ICs TA7805AF / TA78DM12S  
Various IC power supplies LDO TCR2EFxx Series SOT-25(SMV)/200-mA output
TCR3DFxx Series SOT-25(SMV)/300-mA output

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.