Contact us

在新窗口打开 在新窗口打开

可编程逻辑控制器(PLC)

icon_plc

Photocouplers ideal for programmable logic controller (PLC) applications are listed below.

block_plc

Recommended Products

Photocouplers
Block Type Feature/Package Recommended Devices
I/O module High-speed photocouplers ±input TLP2395, TLP2398: 5 Mbps
TLP2391
: 10Mbps
SO6 TLP2301: 20kbps
TLP2309: 1 Mbps, TLP2355: 5 Mbps,
TLP2361: 10 Mbps, TLP2366: 20 Mbps
SO8 1 ch: TLP2409, TLP2405, TLP2468
Dual: TLP2105, TLP2161
Transistor-output photocouplers SO4/SO16 1 ch: TLP293, TLP292
4 ch:TLP293-4, TLP292-4

Categories of Related Devices

NAND Flash Memory

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.