Contact us

在新窗口打开 在新窗口打开

线性电源

Circuit Example

img_linear_01_e

Features
  • Linear power supplies are available in a wide range of packages from general-purpose SMV (SOT-25) to an ultra-small package with the industry's smallest form factor measuring 0.8×0.8 mm. Those in the DFN4, SDFN4 and WCSP4 packages, which are most widely used for small portable applications, are offered with various current/voltage ratings and additional features.
    Additionally, the new LDO regulator series provides a significant reduction in voltage dropout thanks to reduced process geometries.

img_linear_02_e

Application Examples
  • Small portable devices
  • Cell phones
  • Portable audio
  • Notebook PCs
  • Digital still cameras
  • Digital video cameras

Recommended Parts

Category Series Output
Current
(mA)
Output
Voltage
(V)
Features Overcurrent
Protection
Thermal
Shutdown
Automatic
Output
Discharge
Package
LDO
regulator
TCR2DGxx 200 1.2 to 3.6 Low noise
High ripple rejection ratio
WCSP4
TCR2ENxx 200 1.0 to 3.6 Standard type - SDNF4
TCR2EExx 1.0 to 5.0 - ESV
TCR2EFxx 1.0 to 5.0 - SMV
TCR2LNxx 200 0.8 to 3.6 Low power consumption - SDNF4
TCR2LExx - ESV
TCR2LFxx - SMV
TCR3DMxx 300 1.0 to 4.5 Low dropout voltage
Low inrush current
DFN4
TCR3DFxx SMV
Package
SMV SOT-25
(2.8 x 2.9)
ESV
SOT-553
(1.6 x 1.6)
DFN4
(1.0 x 1.0)
SDFN4
(0.8 x 0.8)
WCSP4
(0.79 x 0.79)
SMV SOT-25 ESV SOT-553 SDFN4 WCSP4

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.