Contact us

在新窗口打开 在新窗口打开

A small photorelay for factory automation and industrial applications supporting up to 1.4 A: TLP3122A

Product News 2018-05

The package photograph of a small photorelay for factory automation and industrial applications supporting up to 1.4 A: TLP3122A.

"TLP3122A" is a photorelay with an OFF-state output terminal voltage rating of 60 V and an ON-state current rating of 1.4 A, using the 4pin SO6 package suitable for factory automation and other industrial applications.
The new product TLP3122A has reduced its ON-state resistance by incorporating a MOSFET fabricated with the latest generation process U-MOSIX having a trench structure in its detector and supports an ON-state current rating of up to 1.4 A and 4.2 A (pulsed) in the small 4pin SO6 package.
This product can replace a 1-Form-A mechanical relay. Replacing mechanical relays with photorelays helps improve system reliability and reduce the space required for relays and relay drivers. In addition, as the productʼs rated operating temperature is maximum 110 °C, it is easier to secure a temperature margin in system-level thermal design.
TLP3122A photorelay is upward compatible with the TLP3122 in the conventional 2.54SOP4 package.
It also helps increase the system drive current, and that makes possible to serve as a replacement for a wider range of mechanical relays.

Features

  • OFF-state output terminal voltage rating 60 V, ON-state current rating 1.4 A,
    ON-state current (pulsed) rating 4.2 A
  • Low ON-state resistance: RON=0.25 Ω (max)
  • High operating temperature rating: Topr (max)=110 °C

Applications

  • Industrial equipment (PLC, I/O interface)
  • Building automation systems (HVAC[1], etc.)
  • Semiconductor testers
  • Security equipment
  • Replacement of mechanical relays (AC 24 to 32 V system, DC 24 to 48 V system)

Notes:
[1] HVAC (Heating, Ventilation and Air Conditioning)

Product Specifications

(@Ta=25 °C)

Part
number
Absolute maximum ratings Trigger
LED
current
IFT
max
(mA)
ON-state
resistance
RON
typ.
(Ω)
ON-state
resistance
RON
max
(Ω)

Output
Capacitance
COFF
typ.
(pF)

OFF-state
current
IOFF
max
@VOFF
=60 V
(μA)
Turn-on
time
tON
max
(ms)
Turn-off
time
tOFF
max
(ms)
OFF-state
output
terminal
voltage
VOFF
(V)
ON-state
current
ION
(A)
ON-state
current
(pulsed)
IONP
(A)
Operating
temperature
Topr
(°C)
TLP3122A 60 1.4 4.2 -40 to 110 3 0.13 0.25 100 1 3 1

Pin Assignment

The illustration of pin assignment of a small photorelay for factory automation and industrial applications supporting up to 1.4 A: TLP3122A.

Application Circuit Example

The illustration of application circuit example of a small photorelay for factory automation and industrial applications supporting up to 1.4 A: TLP3122A.

Notes:
[2] VAV (Variable Air Volume)

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.