Contact us

在新窗口打开 在新窗口打开

采用紧凑式4引脚SO6封装、提高其关闭状态输出端电压至400V以允许简化设计的光继电器:TLP172GAM

产品新闻2018年6月

The package photograph of a photorelay in the compact 4pin SO6 package that has increased its OFF-state output terminal voltage  to 400 V to allow easier design: TLP172GAM.

东芝电子元件及存储装置株式会社(“东芝”)发布了“TLP172GAM”,这是采用紧凑式4引脚SO6封装,关闭状态输出端电压为400V的光继电器。
相比于关闭状态输出端电压为350V的现有产品TLP172GM,全新TLP172GAM适用于需要更高电压容限范围的更广泛应用。此外,其额定导通电流为0.11A,这与TLP172GM相同。
TLP172GAM可以代替1-Form-A(1常开触点)机械继电器。用光继电器代替机械继电器有助于提高系统可靠性,减少继电器和继电器驱动所需空间。此外,产品的额定工作温度高达110ºC,这便于实现系统级热设计的温度容限。

特点

  • 小型4引脚SO6封装(3.7 × 7.0 × 2.1mm)
  • 关闭状态输出端电压额定值高达400V,导通状态电流额定值0.11A,
    导通状态电流(脉冲)额定值0.33A
  • 高的工作温度额定值:Topr(最大值)=110°C

应用

  • 电池管理系统(BMS)
  • 工业设备(PLC、I/O接口等)
  • 楼宇自动化系统
  • 直流测试仪
  • 安全设备
  • 更换机械继电器(AC 100至120V系统,DC 100V系统及以上)

产品规格

(@Ta=25°C)

器件型号 TLP172GAM[1] TLP172GM
触点 1-Form-A
封装 4引脚SO6
最大绝对额定值 工作温度Topr(°C) -40至110
关闭状态输出端电压VOFF(V) 400 350
导通状态电流ION(A) 0.11
导通状态电流(脉冲)IONP(A) 0.33
电气特性 触发LED电流IFT最大值(mA) 3
导通电阻RON最大值(Ω) 65 50
隔离电压BVS最小值(Vrms) 3750
接通时间tON最大值(ms) 1
断开时间tOFF最大值(ms) 0.5

注:
[1] 新产品

引脚分布

The illustration of pin assignment of a photorelay in the compact 4pin SO6 package that has increased its OFF-state output terminal voltage to 400 V to allow easier design: TLP172GAM.

应用电路实例

The illustration of application circuit example of a photorelay in the compact 4pin SO6 package that has increased its OFF-state output terminal voltage  to 400 V to allow easier design: TLP172GAM.

本文所示应用电路仅供参考。需要进行全面评估,特别是在量产设计阶段。东芝电子元件及存储装置株式会社提供这些应用电路实例并不表示提供了任何的工业产权许可。

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.