Contact us

在新窗口打开 在新窗口打开

低噪声CMOS运算放大器:TC75S67TU

2017年7月
东芝公司

UFV

“TC75S67TU”是一个低噪声CMOS运算放大器,可在低噪声条件下放大由各种传感器[1]所检测到的小信号。
随着IoT[2]设备市场的扩大,能够放大各种传感器[1]所检测到的小信号的低噪声运算放大器也处于急需状态。新产品TC75S67TU的特点是通过采用优化工艺实现了业内领先的[3]的低等效输入噪声电压。另外,该产品因采用CMOS工艺而具备电流消耗特性,有助于延长小型IoT[2]设备的电池寿命[4]

特点

  • 低等效输入噪声电压:
    VNI=16nV/√Hz(典型值)@ f=10Hz,Rs=100Ω,Rf=100kΩ,VDD=2.5V
    VNI=6nV/√Hz(典型值)@ f=1kHz,Rs=100Ω,Rf=100kΩ,VDD=2.5V
  • 低电源电流:IDD=430µA(典型值)@VDD=2.5V
  • 低电源电压驱动:VDD=2.2~5.5V

应用

  • 各种传感器[1]的信号放大,比如IoT[2]设备,
    HDD、传感器模块、笔记本电脑和家用电器

产品规格

(@Ta=25°C)

器件型号 操作额定值 等效输入噪声电压
VNI典型值(nV/√Hz)
电源电流
IDD典型值
(μA)
封装
电源电压
VDD
(V)
@f=10Hz,
Rs=100Ω,
Rf=100kΩ,
VDD=2.5V
@f=1kHz,
Rs=100Ω,
Rf=100kΩ,
VDD=2.5V
TC75S67TU 2.2~5.5 16 6 430 UFV

注:

[1]各种传感器:振荡检测传感器、冲击传感器、加速度传感器、压力传感器、红外传感器和温度传感器

[2]物联网:IoT

[3]截至2017年5月,东芝的调查

[4]与东芝双极工艺运算放大器相比较

引脚连接

Pin Connection

应用电路实例

Charge amplifier circuit

本文所示应用电路仅供参考。需要进行全面评估,特别是在量产设计阶段。
东芝提供这些应用电路实例并不表示提供了任何的工业产权许可。

特性图

Characteristics Figure

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.