Contact us

在新窗口打开 在新窗口打开

250V/1A高电压智能功率器件:TPD4151F

产品新闻2017年10月

HSSOP31 (Two types of forming shapes are available.)

“TPD4151F”是具有矩形波传导电路的智能功率器件(IPD),主要用于驱动空调、空气净化器、泵等的风扇电机。

TPD4151F的额定值是250V/1A,支持AC100V电源。它采用小的表面贴装型HSSOP31封装,取代了现有TPD4151K产品的DIP26封装。

特点

  • 带有矩形波输出传导电路的
  • 使用小的表面贴装型HSSOP31封装
  • 额定值250V/1A,支持AC100V电源

应用

  • 空调
  • 空气净化器

产品规格

(@Ta=25°C)

器件型号 绝对最大额定值 功能 封装
电源电压
VBB
(V)
输出电流
(DC)
IOUT
(A)
霍尔放大器输入 正向/反向选择引脚 过电流保护 热关断 欠电压保护 名称 尺寸典型值
(mm)
TPD4151F 250 1 HSSOP31 17.5 × 11.93 × 2.2(最大值)

电路方框图和应用电路实例

Circuit Block Diagram and Application Circuit Example

本文所示应用电路仅供参考。需要进行全面评估,特别是在量产设计阶段。东芝电子元件及存储装置株式会社提供这些应用电路实例并不表示提供了任何的工业产权许可。

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.