Contact us

在新窗口打开 在新窗口打开

东芝推出EMI性能更佳的600V/650V超结N沟道功率MOSFET

2017年02月01日

TO-220SIS / DPAK

东京-- 东芝公司(TOKYO:6502)旗下存储与电子元器件解决方案公司今日宣布推出EMI性能更佳的600V/650V超结N沟道功率MOSFET,该产品适用于工业和办公设备。该新“DTMOS V系列”最初将提供12款产品。样品发货即日启动,批量生产发货计划于3月中旬启动。

该新系列拥有与东芝当前的“DTMOS IV系列”相同水平的低导通电阻、高速开关性能,同时,其优化的设计流程使EMI性能提升约3至5dB[1]。而且,降低的单位面积导通电阻(RON x A)性能使新的650v 0.29Ω产品可使用DPAK封装。该新系列产品适用于需要高效率和小体积的工业和办公设备电源、笔记本电脑和移动设备适配器和充电器以及电脑和打印机。

新MOSFET产品阵容及主要规格:

产品型号 封装 绝对最大额定值 RDS(ON)
最大值
(Ω)
@VGS=10V
Qg典型值
(nC)
@VDD=400V
VGS=10V
ID=最大额定值
Ciss Typ.
(pF)
@VDS=300V
VGS=0V
f=100kHz
VDSS (V) ID (A)
TK290A60Y TO-220SIS 600 11.5 0.29 25 730

TK380A60Y

TO-220SIS 600 9.7 0.38 20 590
TK560A60Y TO-220SIS 600 7.0 0.56 14.5 380
TK290P60Y DPAK 600 11.5 0.29 25 730
TK380P60Y DPAK 600 9.7 0.38 20 590
TK560P60Y DPAK 600 7.0 0.56 14.5 380
TK290A65Y TO-220SIS 650 11.5 0.29 25 730
TK380A65Y TO-220SIS 650 9.7 0.38 20 590
TK560A65Y TO-220SIS 650 7.0 0.56 14.5 380
TK290P65Y DPAK 650 11.5 0.29 25 730
TK380P65Y DPAK 650 9.7 0.38 20 590
TK560P65Y DPAK 650 7.0 0.56 14.5 380

[1] 在150-210MHz,使用东芝评估板。东芝调查。

欲了解更多关于新产品和东芝中高电压功率MOSFET产品阵容,请访问:

https://toshiba.semicon-storage.com/ap-en/product/mosfet/hv-mosfet.html

客户问询:
日本总部
功率器件销售&市场部门
电话:+81-3-3457-3933

中国地区
分立器件市场部(Discrete Marketing)
上海:021-6139-3888 / 深圳:0755-2399-6897

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.