Contact us

在新窗口打开 在新窗口打开

东芝扩大单线信号输入照明LED驱动器IC产品阵容

2017年3月9日

新系列9通道和24通道输出IC实现各种LED模块小型化

TB62D787FTG

东京—东芝公司(TOKYO:6502)旗下存储与电子元器件解决方案公司今日宣布推出“TB62D787FTG”,该产品为一款新的单线信号输入、24通道输出LED驱动器IC,适用于游乐设备和LED照明应用。样品发货即日启动,量产计划于六月开始。
 

与东芝9通道输出IC“TB62D786FTG”一样,该新产品集成了单线式曼彻斯特编码接口。还集成了输入最高可达28V的线性稳压电路(5V输出)和用于通信数据的菊链式引脚。因此,3线输入(一根电源线、一根数据线和一根地线)有效提高了该LED驱动器单元的可扩展性。
此外,新增的通信模式支持在6通道和12通道输出之间进行切换,提高了新的24通道输出IC与控制器的兼容性。
该IC采用背面设有散热焊盘的紧凑型封装(VQFN40),可实现LED单元电路板小型化。
 

该系列新产品和9通道输出产品扩大了IC的选择范围,客户可根据LED灯具数量、LED单元尺寸以及目标装置的安装位置等条件进行选择。

新产品的主要特点

  • 内置单线式接口
  • 可在6通道和12通道输出之间切换的通信模式
  • 用于通信数据的内置菊链式引脚
  • 输入最高可达28V的线性稳压电路(5V输出)
  • 紧凑型封装(VQFN40,背面设有散热焊盘)

主要规格

产品型号 TB62D787FTG
输入信号 单线输入(5V系统CMOS),传输频率:0.5MHz至2MHz
电源电压 内置线性稳压器:7-28V输入,5V输出
IC控制电压:4.5-5.5V(由线性稳压器电路或外部电源提供)
LED输出 24通道输出恒流驱动器:28V/5mA(最大值)恒流驱动器(推荐值5mA-40mA)
可利用PWM控制(0-127,128级)照明灰度
硬编码ID 最高可达64个驱动器ID
封装 P-VQFN40-0606-0.50-001
样品价格 180日元(含税)
如需了解有关该新产品的更多信息,请访问:

https://toshiba.semicon-storage.com/info/lookup.jsp?pid=TB62D787FTG&region=apc&lang=zh_cn

客户问询:

日本总部
混合信号LSI销售&市场部门
电话:+81-44-548-2821

中国地区
系统LSI市场部(System LSI Mareketing)
上海:021-6139-3888 / 深圳:0755-2399-6897

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.