话题
话题
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
13:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
3:33
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
3:58
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3-Phase Inverter Using SiC MOSFET
4:56
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
CXPI Driver Receiver IC TB9032FNG
2:41
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
3:49
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
采用车载MOSFET的USB充电解决方案参考设计介绍
2:50
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
MCU Motor Studio介绍
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
使用TB9083FTG实现汽车系统的高级别安全性
3:18
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
采用车载MOSFET的USB充电解决方案参考设计介绍
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
MCU Motor Studio介绍
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
使用TB9083FTG实现汽车系统的高级别安全性
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
3:18
半导体产品
半导体产品
-
播放视频 Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
播放视频 Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
-
播放视频 过温检测IC ThermoflaggerTM“TCTH021AE”的应用电路
过温检测IC ThermoflaggerTM“TCTH021AE”的应用电路
该参考设计提供了过温检测IC ThermoflaggerTM应用电路的设计指南、数据和其他内容,该电路通过使用PTC热敏电阻可以检测设备内多个位置的过温。
3:50
-
播放视频 MCU Motor Studio Installation
MCU Motor Studio Installation
How to install the MCU Motor Studio on your computer.
5:27
-
播放视频 MCU Motor Studio PC Tool Overview
MCU Motor Studio PC Tool Overview
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
4:53
-
播放视频 Sensorless Sinusoidal BLDC Using TC78B011FTG
Sensorless Sinusoidal BLDC Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG Application Circuit
4:13
-
播放视频 Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
-
播放视频 CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
-
播放视频 3-Phase Inverter Using SiC MOSFET
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
-
播放视频 使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
-
播放视频 Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temperature at multiple places within an equipment using PTC thermistors.
3:28
-
播放视频 标准数字隔离器:150Mbps高速传输
标准数字隔离器:150Mbps高速传输
东芝标准数字隔离器具有高速信号隔离所必需的低脉冲失真和高CMTI。隔离变压器电路采用东芝开发的磁耦合方法,可提供高CMTI。
0:57
存储产品
存储产品
-
播放视频 TOSHIBA N300 NAS HDDs
TOSHIBA N300 NAS HDDs
Toshiba NAS HDDs offer a variety of storage capacities, durability and realiable for home offices, small business use, and content creators to share common storage resources and store their valuable digital assets.
1:01
-
播放视频 TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA'S Surveillance HDD is suitable for surveillance
1:18
-
播放视频 为什么数据中心会选择东芝硬盘?
为什么数据中心会选择东芝硬盘?
该视频以易于理解的方式介绍了客户不断支持东芝近线硬盘的关键因素。
2:45