Contact us

在新窗口打开 在新窗口打开

车载显示器专用影像处理IC

双/单画面视频处理器

产品介绍

The TC90195XBG incorporates a frame memory to display two independent pictures. It can display two asynchronous  video  signals  simultaneously  and overlay graphics signals from a system-on-a-chip (SoC) on video signals.

The TC90175XBG under development is a single-video processor without a frame memory. Both the TC90195XBG and the  TC90175XBG incorporate a video decoder, support  various analog and digital video input formats, and allow optimal picture adjustment according to the specific LCD panel. The output stage has a T-Con, which adapts to LCD panels from multiple manufacturers.

TC90175XBG【Under development】

  • TC90195XBG family (pin-compatible)
  • Supports Full-HD panels
  • Two video output channels: LVDS (for WVGA to Full-HD) and LVTTL (for QVGA to WXGA)
  • Dividing into two pictures and simultaneous dual-LCD display
  • Incorporates a newly developed area-adaptive gamma correction circuit to improve visibility.

This figure provides an overview of the Features of Dual-Picture Video Processors.(TC90175XBG)

TC90195XBG

  • Two video output channels: LVDS (WVGA to WXGA+), LVTTL (QVGA to WVGA)
  • Many variation display method like two pictures composition and dividing into two pictures
  • simultaneous dual-LCD display
  • Two power system (1.2V, 3.3V)

This figure provides an overview of the Features of Dual-Picture Video Processors.(TC90195XBG)

路线图

This figure shows the roadmap of Dual/Single-Picture Video Processors. Click to enlarge
(Click the image to see the enlarged image)

阵容

Product List

产品阵容(参数搜索)
查看汽车视频处理器的产品列表,找到满足您性能规格的产品。

器件型号 TC90195XBG TC90175XBG TC90197XBG TC90193SBG TC90193ASBG
封装 LFBGA 293引脚
17 × 17mm
LBGA 256引脚
17 × 17mm
FBGA 228引脚
15 × 15mm
功能 双画面处理

单一画面和画面分离

双画面处理

单一画面处理

状态 MP ES OK MP 18/8 MP
ADC 1 4 1
颜色解码器 1 2 1
覆盖 - -
静音输入开关 -
新画面调整
LVDS输入/输出I/F -
面板 WXGA+

全高清

WVGA

工作温度
(°C)

-40~ + 85
电源电压
(V)
1.1~1.3,3.0~3.6 1.4~1.6,2.3~2.7,3.0~3.6
器件型号 TC90202XBG TC90205FG TC90207FG
封装 FBGA 121引脚
10 × 10mm
LQFP 80引脚
12 × 12mm
LQFP 64引脚
10 × 10mm
功能

画面质量调整

LVDS转LVTTL电桥
状态 量产
ADC 1 -
颜色解码器 1 -
覆盖 -
静音输入开关 - -
新画面调整 -
LVDS输入/输出I/F -
面板 WVGA

工作温度(°C)

-40~+85
电源电压(V) 1.4~1.6,3.0~3.6

MP:批量生产

视频解码器集成电路

路线图

This figure shows the roadmap of Video Decoder ICs.

阵容

Product List

产品阵容(参数搜索)
查看汽车视频处理器的产品列表,找到满足您性能规格的产品。

器件型号 TC90104AFG TC90106FG TC90105FG TC90107FG
封装 LQFP 64引脚
10 × 10mm
LQFP 80引脚
12 x 12mm
LQFP 64引脚
10 × 10mm
功能

视频解码器

视频解码器(With 2.5V regulator)
状态 MP
ADC 3 2 1
部件(D2) -
新画面调整 -
ITU-R BT.601
输出
- -
ITU-R BT.656
输出
8位串行输出(D2) -

嵌入式SAV/EAV
-
工作温度(°C) -40~+85
电源电压(V) 1.4~1.6,2.3~2.7,3.0~3.6

MP:批量生产,D/C:开发已完成

产品介绍

全面多标准的视频解码器IC:TC90106FG

TC90106FG是一个全面多标准的视频解码器,不仅支持C视频输入,而且支持D1和D2分量输入。对于图像质量增强,TC90106FG提供基带色调功能,用户能使用这种功能对色调进行调整,从而实现了对于分辨率高达D2的所有视频格式的色调调整。除了有ITU-R BT.656输出接口之外,可以为D2视频输入选择一个8位串行(SAV/EAV插入)输出,能将时钟频率从27MHz转变成54MHz。

This is the block diagram of the full, multi-standard video decoder, TC90106FG. Click to enlarge
(Click the image to see the enlarged image)

双通道多标准视频解码器IC:TC90105FG

TC90105FG是一款双通道视频解码器,其特点是具有调整各种画面质量的功能。例如HV和对角线增强(HVD)、色彩管理和动态YC伽玛校正。用户可以根据汽车摄像头拍摄的视频进行图像渲染。

HVD增强:除了提供传统的横向和纵向边缘增强之外,还提供对角线边缘增强。TC90105FG的HVD增强功能在应用大量边缘增强的同时最大程度地减少人工处理的痕迹。
色彩管理:能提高所选色彩的饱和度。其目的是通过创造出独特的色彩(例如使红色更加醒目),提高其可视性。TC90105FG允许用户选择三种颜色并规划其所需的饱和度。
动态YC伽玛校正:通过优化调整伽玛校正曲线获取最佳的图像亮度,控制黑白色的衰减以提高可视性。基于亮度伽玛校正,通过调整色度增益,TC90105FG可保持亮度和色度之间的平衡。

这是双通道多标准视频解码器, TC90105FG方框图。

Dynamic-YCγ

* 本文中涉及到的系统和产品名称可能是相关公司或组织的商标或注册商标。

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.