Contact us

在新窗口打开 在新窗口打开

IP Lineup

Toshiba offers its proprietary and third-party IP cores to meet diverse customer needs.

Controller IP

PCI Express® Memory IF Storage
PCIe® G1/2 (RC/EP)
PCIe® G3 (RC/EP)
PCIe® G4 (RC/EP)
DDR2
DDR3
DDR3L
DDR4
DDR3/4 Combo
LPDDR3
LPDDR4
Toggle2
Toggle3
ONFi3.0
ONFi4.0
SAS2 TC (Gear 3)
SAS3 TC (Gear 4)
SATA G3 (HC/DC)
Networking Video MIPI®
10G Base-R
XAUI
40G Ether (XLAUI)
100G Ether (CAUI)
Triple Speed Ethernet
Interlaken
JESD204B
CPRI
OBSAI
V-by-One® HS TX/RX
DisplayPort™ 1.2 TX/RX
DisplayPort™ 1.3 TX/RX
embedded DisplayPort™ 1.2 TX/RX
embedded DisplayPort™ 1.3 TX/RX
embedded DisplayPort™ 1.4 TX/RX
HDMI® 1.4 TX/RX
HDMI® 2.0 TX/RX
HDCP 1.3
HDCP 1.4
HDCP 2.2
CSI-2 TX/RX
DSI TX/RX

* PCI Express and PCIe are registered trademarks of PCI-SIG.
* V-by-One is a registered trademark of THine Electronics, Inc.
* DisplayPort and eDP are trademarks or registered trademarks of the Video Electronics Standards Association (VESA).
* HDMI is a registered trademark of HDMI Licensing, LLC.
* MIPI is trademarks or registered trademarks of MIPI Alliance, Inc.

SerDes

The combination of a high-speed multiprotocol SerDes and controller IP cores supports various high-speed serial interface standards.

12.5 Gbps SerDes Eye Pattern
(12.5 Gbps SerDes Eye Pattern)

Functional IP

Compression/Decompression IP

Lossless general data compression/decompression hardware IP

Features: High throughput, small logic block

Quasi-lossless image compression/decompression hardware IP

Features: Guaranteed data compression ratio of 2 to 6, small logic block, low latency

Lossless image compression/decompression hardware IP

Features: High speed, compression performance equivalent to JPEG 2000

Dynamic Range Enhancer (DRE) IP

The second-generation DRE algorithm delivers a dramatic improvement in dynamic range while maintaining the other characteristics of the first-generation DRE algorithm.
The second-generation DRE IP automatically calculates dark, blown-out highlight, low-contrast and low-dynamic-range areas to optimize video.
Features
  • Support for multiple scenes (effective under adverse conditions such as darkness, backlighting, fog, snow, and rain)
  • Real-time processing of 1080p60 video
  • Low-latency processing: ≤100-MHz pixel clock
  • 3D noise reduction

Comparison in dark environment

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.