Contact us

在新窗口打开 在新窗口打开

消费级固态硬盘

cSSD

Client SSDs offer fast transfer rates, high durability against shock and vibration, light weight and low power comparing with Client HDDs.
Our Client SSDs, equipped with the in-house developed flash memory, can be applied to a wide range of applications from mobile computing to entry level servers including security-required systems with SED models with the product line up of various form factors and interfaces.

XG5-P Series

The performance-enhanced NVMe™ SSD, on the same single-sided M.2 2280 form factor of XG5 series, provides high sequential and random transfer rates for workstation, gaming and enthusiast high-end PCs.

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
M.2 2280-S2 Single-sided PCIe® Rev. 3.1a
Gen3 x 4L
M.2 M NVMe™
Rev. 1.2.1
2048/1024 GB TLC
(BiCS FLASH™)
Non-SED
SED

XG5 系列

NVMe™ 固态硬盘配备东芝最新 64 层 BiCS Flash™,提供出色的性能,适合薄型高性能笔记本电脑以及需要数据安全性的商用电脑等商务应用。

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
M.2 2280-S2
Single-sided

PCIe® Rev. 3.1a
Gen3 x 4L
M.2 M NVMe™
Rev. 1.2.1
1024/512/256 GB TLC
(BiCS FLASH™)
Non-SED
SED

BG3 Series

Compact NVMe™ SSDs, based on 64-layer BiCS Flash™ and Host Memory Buffer (HMB) feature, save power and space for the next generation of power-efficient and ultra-thin mobile computing devices and IoT embedded devices.

Form Factor Interface Connector Type Command Formatted Capacity

Flash Memory Type

Remarks
M.2 1620-S2
Single Package
PCIe® Rev. 3.1a
Gen3 x 2L
- NVMe™
Rev.1.2.1
256/128 GB TLC
(BiCS FLASH™)
Non-SED / SED
M.2 1620-S3
Single Package
512 GB
M.2 2230-S2
Single-sided
M.2 B-M 256/128 GB
M.2 2230-S3
Single-sided
512 GB

SG6 系列

配备 64 层 BiCS FLASH™ 的 SATA 固态硬盘,提供主流台式电脑和笔记本电脑所需的平衡性能和电源效率。

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA Rev. 3.3
6.0 Gbit/s
Standard SATA ACS-4 1024/512/256 GB TLC
(BiCS FLASH™)
Non-SED/
SED
M.2 2280-S2
Single-sided
M.2 B-M 512/256 GB
M.2 2280-D2
Double-sided
1024 GB

SG5系列

客户级固态存储,适用于笔记本电脑

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA 3.2
6.0 Gbit/s
Standard SATA ACS-3 1024/512/256/128 GB TLC Non-SED
M.2 2280-S2
Single-sided
M.2 B-M 512/256/128 GB
M.2 2280-D2
Double-sided
1024 GB

HG6系列

高性能节能型固态存储,适用于移动计算、嵌入式系统和读取密集型应用。

Form Factor Interface Connector Type Command Formatted Capacity Flash Memory Type Remarks
2.5-type
7.0mm Height Case
SATA 3.1
6.0 Gbit/s
Standard SATA ACS-2 512/256/128 GB MLC Non-SED
M.2 2280-D2
Double-sided
M.2 B-M
  • 容量的定义:依Toshiba定义,1MB代表1,000,000字节,1GB代表1,000,000,000字节,1TB代表1,000,000,000,000字节。但电脑操作系统使用2的指数来定义1GB = 230 = 1,073,741,824字节,因此显示的储存容量较低。可用的储存容量(包含各种媒体档案的范例)取决于档案大小、格式、设定、软件、操作系统(如微软操作系统或内建的应用程序)及媒体内容。实际格式化容量可能不同。
  • 视主机装置、读写状况及档案大小而定,读写速度可能改变。
  • “2.5英寸”和“3.5英寸”为硬盘或固态硬盘的外形规格,不代表磁盘驱动器的实际尺寸。
  • 此处提及的所有其他公司名称、产品名称和服务名称都可能是其各自公司的商标。
  • SED模型阵容的可用性可能因地区而异。

注意事项

  • 弃置说明

请依照本地规定弃置。

  • 弃置或转让所有权时清除固态硬盘数据的指示

个人电脑或多种家电内整合的固态硬盘可能以讯号方式记录个人资料和 / 或其他重要数据。为避免这些数据遭到泄漏,弃置或转让固态硬盘之前务必先清除数据。

联系方式

如您需查询,请点击其中任何一个链接

技术方面的问题
购买、样片和IC可靠性的相关咨询
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.