IH电磁炉

IH电磁炉

Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH cooking heater. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, current detecting unit, etc., along with circuit configuration examples.

总方框图

单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。

 Temp. Sensor Temp. Sensor AC-DC AC-DC DC-DC DC-DC Regulator Regulator Fan, Gate Driver Fan, Gate Driver MCU, Amplifier, Display, LED, etc. MCU, Amplifier, Display, LED, etc. +24 V / 0.5 A +24 V / 0.5 A +5 V / 1.0 A +5 V / 1.0 A Fan Fan 7seg LED 7seg LED Status LEDs Status LEDs Buzzer Buzzer MCU MCU Control Buttons Control Buttons 200 V AC 200 V AC 200 V AC 200 V AC IH Coil IH Coil Current Sensor Current Sensor LED Driver LED Driver MOSFET MOSFET IGBT IGBT IGBT IGBT Gate Driver GateDriver Gate Driver GateDriver LED drive circuit Display and operation section Motor drive circuit IH coil drive circuit/Current detector
显示和操作部分

Example of display control section

电磁感应线圈驱动电路/电流检测器

用栅极驱动耦合器驱动IGBT的电磁感应电流谐振电路示例

使用并联电阻器和运算放大器的电磁感应线圈电流检测电路示例

有刷电机驱动电路

使用光耦进行电机电流反馈的电机驱动电路示例

LED驱动电路

使用MOSFET作为低边开关的LED驱动电路示例

子方框图

显示和操作部分
显示和操作部分

Example of display control section

Example of display control section
U-MOS Series MOSFET
器件型号
Toshiba Package Name VESM ES6
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]    
Polarity N-ch N-ch×2
电磁感应线圈驱动电路/电流检测器
电磁感应线圈驱动电路(电流谐振电路)

用栅极驱动耦合器驱动IGBT的电磁感应电流谐振电路示例

用栅极驱动耦合器驱动IGBT的电磁感应电流谐振电路示例
IGBT gate driver coupler(1)
器件型号
Toshiba Package Name SO6L SO6L SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000
VCC / VDD (Min) [V] 10 10 10
VCC / VDD (Max) [V] 30 30 30
ICC / IDD (Max) [mA] 3 3 3
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
IGBT gate driver coupler(2)
器件型号
Toshiba Package Name SO6L SO6L SO6L SO16L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000
VCC / VDD (Min) [V] 15 15 15 15
VCC / VDD (Max) [V] 30 30 30 23.5
ICC / IDD (Max) [mA] 3 3 3 10.2
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Silicon N-channel discrete IGBT
器件型号
Toshiba Package Name TO-3P(N) TO-3P(N)
VCES (Max) [V] 600 600
IC (Max) [A] 50 50
电流检测器

使用并联电阻器和运算放大器的电磁感应线圈电流检测电路示例

使用并联电阻器和运算放大器的电磁感应线圈电流检测电路示例
IGBT gate driver coupler(1)
器件型号
Toshiba Package Name SO6L SO6L SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000
VCC / VDD (Min) [V] 10 10 10
VCC / VDD (Max) [V] 30 30 30
ICC / IDD (Max) [mA] 3 3 3
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
IGBT gate driver coupler(2)
器件型号
Toshiba Package Name SO6L SO6L SO6L SO16L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000
VCC / VDD (Min) [V] 15 15 15 15
VCC / VDD (Max) [V] 30 30 30 23.5
ICC / IDD (Max) [mA] 3 3 3 10.2
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Silicon N-channel discrete IGBT
器件型号
Toshiba Package Name TO-3P(N) TO-3P(N)
VCES (Max) [V] 600 600
IC (Max) [A] 50 50
Isolation amplifier
器件型号
Toshiba Package Name SO8L(LF4)
Output Interface Analog output
BVS (Min) [Vrms] @ t = 60 [s] 5000
VDD1 (Max) [V] 5.5
VDD2 (Max) [V] 5.5
IDD1 (Max) [mA] @ VIN+ = 0 [V] 12
IDD2 (Max) [mA] @ VIN+ = 0 [V] 10
有刷电机驱动电路
有刷电机驱动电路(有刷电机)

使用光耦进行电机电流反馈的电机驱动电路示例

使用光耦进行电机电流反馈的电机驱动电路示例
Transistor output photocouplers
器件型号
Toshiba Package Name 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750
VCEO (Max) [V] 80 80
Topr [°C] -55 to 125 -55 to 110
U-MOS Series MOSFET
器件型号
Toshiba Package Name VESM ES6
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]    
Polarity N-ch N-ch×2
LED驱动电路
LED驱动电路

使用MOSFET作为低边开关的LED驱动电路示例

使用MOSFET作为低边开关的LED驱动电路示例
Rectifier diode
器件型号
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
U-MOS Series MOSFET
器件型号
Toshiba Package Name VESM ES6
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V]    
Polarity N-ch N-ch×2

解决方案

这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。

参考设计

TLP7920隔离放大器的应用电路(电流检测)的应用方框图
TLP7920隔离放大器的应用电路(电流检测)
该参考设计提供了用于伺服和逆变器电机控制的光隔离放大器相电流检测的设计指南和仿真波形示例。
设计/支持 / 参考设计中心
TLP7920隔离放大器的应用电路(电压检测)的应用方框图
TLP7920隔离放大器的应用电路(电压检测)
介绍了TLP7920的特性、电压检测电路的应用、设计参考文件、可以导入到EDA工具的电子文件、以及组成器件的概述
设计/支持 / 参考设计中心
TLP7820隔离放大器的应用电路(电流检测)的应用方框图
TLP7820隔离放大器的应用电路(电流检测)
该参考设计提供了用于伺服和逆变器电机控制的光隔离放大器相电流检测的设计指南和仿真波形示例。
设计/支持 / 参考设计中心
TLP7820隔离放大器的应用电路(电压检测)的应用方框图
TLP7820隔离放大器的应用电路(电压检测)
该参考设计提供了用于伺服和逆变器电机控制的光隔离放大器总线电压检测的设计指南和仿真波形示例。
设计/支持 / 参考设计中心

文档

视频

设计与开发

开关电源选型工具库(SMPS Lib.)

您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。

电机控制和驱动电路库

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD模型库

我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。

MCU Motor Studio

MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)
在新窗口打开