智能马桶盖

智能马桶盖

Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.

总方框图

单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。

 12 V: Motor, Pump, Fan 12 V: Motor, Pump, Fan Up to 5 V: MCU, Sensor, LED, etc. Up to 5 V: MCU, Sensor, LED, etc. AC AC Open/Close Sensor Open/CloseSensor Remote Control Receiver Remote ControlReceiver Flash Flash AC-DC Converter AC-DCConverter DC-DC Converter DC-DCConverter Beep/ Indicator Beep/Indicator Heater Toilet Seat HeaterToilet Seat Water Tap Valve Water TapValve Heater Warm Water HeaterWarm Water Seating Sensor SeatingSensor 12 V 12 V MOSFET /MCD MOSFET/MCD Shower Pump Shower Pump Nozzle Movement NozzleMovement MOSFET /MCD MOSFET/MCD Deodorizing Fan Deodorizing Fan Lid and Seat Open/Close Motor Lid and SeatOpen/Close Motor Drying Air Fan Drying Air Fan Transistor Array Transistor Array MOSFET /MCD MOSFET/MCD MCU MCU Isolation Isolation Isolation Isolation Isolation Isolation Flyback type AC-DC converter circuit Heater/Water tap control circuit LED drive circuit Nozzle motor drive circuit Lid and seat open/close brushed DC motor drive circuit Fan motor drive circuit
风扇电机驱动电路

使用MCU/直流有刷电机的风扇电机驱动电路示例

采用MCU/直流无刷电机的风扇电机驱动电路示例

LED驱动电路

使用MCU的LED驱动电路示例

加热器/水龙头控制电路

使用双向可控硅输出光耦的加热器/水龙头控制电路示例

盖子和座椅开/关直流有刷电机驱动电路

采用H桥的直流有刷电机驱动电路示例

采用带H桥的MCD的直流有刷电机驱动电路示例

反激式AC-DC转换器电路

采用光耦反馈的反激式AC-DC转换器电路示例

喷嘴电机驱动电路

使用晶体管阵列的喷嘴电机驱动电路示例

子方框图

风扇电机驱动电路
风扇电机驱动电路

使用MCU/直流有刷电机的风扇电机驱动电路示例

使用MCU/直流有刷电机的风扇电机驱动电路示例
General purpose operational amplifier
器件型号
Toshiba Package Name USV SMV
VCC (Max) [V] 7 5.5
VCC, VEE (Max) [V] +/-3.5 +/-2.75
Small signal MOSFET
器件型号
Toshiba Package Name VESM ES6
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.235 0.235
Polarity N-ch N-ch×2
风扇电机驱动电路(带MCD)

采用MCU/直流无刷电机的风扇电机驱动电路示例

采用MCU/直流无刷电机的风扇电机驱动电路示例
Single phase brushless DC motor driver (Built-in MOSFET)
器件型号
Toshiba Package Name SSOP16-P-225-0.65B P-WQFN16-0303-0.50-002
VOUT (Max) [V] 18 18
IOUT (Max) [A] 1.5 1.5
VM [V] 5.5 to 16 5.5 to 16
RON (Typ.) [Ω] 1.6 1.6
Three-phase brushless DC motor driver (Built-in MOSFET)
器件型号
Toshiba Package Name P-WQFN36-0505-0.50-001
VOUT (Max) [V] 40
IOUT (Max) [A] 3
VM [V] 6 to 30
RON (Typ.) [Ω] 0.24
LED驱动电路
LED驱动电路

使用MCU的LED驱动电路示例

使用MCU的LED驱动电路示例
Rectifier diode
器件型号
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
Small signal MOSFET
器件型号
Toshiba Package Name VESM ES6
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.235 0.235
Polarity N-ch N-ch×2
加热器/水龙头控制电路
加热器/水龙头控制电路

使用双向可控硅输出光耦的加热器/水龙头控制电路示例

使用双向可控硅输出光耦的加热器/水龙头控制电路示例
Triac output photocoupler
器件型号
Toshiba Package Name 4pin SO6 5pin DIP6_black
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
Topr [°C] -40 to 100 -40 to 100
盖子和座椅开/关直流有刷电机驱动电路
盖子和座椅开/关直流有刷电机驱动电路

采用H桥的直流有刷电机驱动电路示例

采用H桥的直流有刷电机驱动电路示例
U-MOS Series N-ch MOSFET
器件型号
Toshiba Package Name SOP Advance SOP Advance SOP Advance TSON Advance TSON Advance
VDSS (Max) [V] 30 30 30 30 30
ID (Max) [A] 124 134 90 122 76
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0029 0.003 0.0048 0.0029 0.0052
Polarity N-ch N-ch N-ch N-ch N-ch
U-MOS Series P-ch MOSFET
器件型号
Toshiba Package Name SOP Advance
VDSS (Max) [V] -30
ID (Max) [A] -45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.003
Polarity P-ch
Intelligent power device (IPD)
器件型号
Toshiba Package name PS-8 (SON8-P)
VBB (Max) [V]  
VCC (Max) [V]  
IO (Max) [A] -1
盖子和阀座开/关有刷电机驱动电路(带MCD)

采用带H桥的MCD的直流有刷电机驱动电路示例

采用带H桥的MCD的直流有刷电机驱动电路示例
1ch brushed DC motor driver (Built-in MOSFET)
器件型号
Toshiba Package Name P-HSOP8-0405-1.27-002 P-HSOP8-0405-1.27-002
VOUT (Max) [V] 50 50
IOUT (Max) [A] 3.5 3.5
VM [V] 4.5 to 44 4.5 to 44
RON(Normal) (Typ.) [Ω] 0.6 0.6
RON(Large) (Typ.) [Ω]    
2ch brushed DC motor driver (Built-in MOSFET)
器件型号
Toshiba Package Name HTSSOP48-P-300-0.50 P-WQFN48-0707-0.50-003 HZIP25-P-1.00F SDIP24-P-300-1.78 P-WQFN48-0707-0.50-003 SDIP24-P-300-1.78
VOUT (Max) [V] 50 50 50 50 50 50
IOUT (Max) [A]            
VM [V] 10 to 47 10 to 47 10 to 47 10 to 47 10 to 47 10 to 47
RON(Normal) (Typ.) [Ω] 0.49 0.49 0.49 0.49 0.8 0.8
RON(Large) (Typ.) [Ω] 0.245 0.245 0.245 0.245 0.4 0.4
反激式AC-DC转换器电路
反激式AC-DC转换器电路

采用光耦反馈的反激式AC-DC转换器电路示例

采用光耦反馈的反激式AC-DC转换器电路示例
Transistor output photocoupler
器件型号
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125
喷嘴电机驱动电路
喷嘴电机驱动电路(带晶体管阵列)

使用晶体管阵列的喷嘴电机驱动电路示例

使用晶体管阵列的喷嘴电机驱动电路示例
Transistor array
器件型号
Toshiba Package Name SOL16 SOP18-P-375-1.27 P-SSOP24-0613-1.00-001
Number of Circuits 7 8 4
IOUT (Max) [mA/ch] 500 500 1500

解决方案

这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。

文档

视频

设计与开发

开关电源选型工具库(SMPS Lib.)

您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。

电机控制和驱动电路库

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD模型库

我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。

MCU Motor Studio

MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)
  • M-FLATTM是东芝电子元件及存储装置株式会社的商标。
  • 本文提及的公司名称,产品名称和服务名称可能是其各自公司的商标。
在新窗口打开