车载系统电源IC

随着车载电子器件性能的不断提高(例如EPS),对电源IC的要求也越来越高,需要应对大电流输出、多输出和功能安全性。东芝提供具有DC-DC转换器和功能安全性的各种电源管理IC,并提供高可靠性的汽车解决方案以满足客户对规格的需求。

产品线

系统电源IC(系列电源)

器件型号 功能 输出电压典型值(V) 输出电流(mA) 输入电压最大值(V) 功耗最大值(W) 备注 封装 电源电压(V) 相应等级
CPU电压调节器、看门狗定时器 5 取决于外部晶体管 45
(1秒)
0.68
  • 低消耗电流:90µA(典型值)
  • WDT关闭功能
  • 复位检测4.7V/4.2V(可选)
  • 需要外部晶体管
SSOP20 6至18 符合AEC-Q100

系统电源IC(DC-DC转换器电源)

器件型号 功能 输出电压典型值(V) 输出电流(mA) 输入电压最大值(V) 功耗最大值(W) 备注 封装 电源电压(V) 相应等级
CPU稳压器
DC-DC转换器&LDO
看门狗定时器
片上SPI
5
5
5
5
400
100
100
100
40
(1秒)
3.84
  • DC-DC转换器
  • 四个低压差(LDO)调节器
  • 电压监测器,POR,WDT
  • SPI(错误信息输出)
  • 5V系列电源(带一个400mA驱动器)
  • 5V跟踪电源(带三个100mA驱动器通道)
HTSSOP48 2.7至18 符合AEC-Q100
CPU稳压器
DC-DC转换器&LDO
看门狗定时器
片上SPI
1.1/1.2/1.25/1.5
5
5
5
5
800
400
100
100
100
40
(1秒)
3.84

 

  • 2DC-DC转换器
  • 四个低压差(LDO)调节器
  • 电压监测器,POR,WDT
  • SPI(错误信息输出)
  • 5V系列电源(具有400mA驱动器)
  • 5V跟踪电源(带三个100mA驱动器通道)

 

HTSSOP48
2.7至18 符合AEC-Q100

* WDT:看门狗定时器,POR:上电复位

文档

目录

名称

Applications

电动助力转向
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
车载HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
汽车电动水泵
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.

参考设计

矩阵式LED头灯的电路板图片
矩阵式LED前照灯
本参考设计提供了LED矩阵前照灯的设计指南、数据和其他内容。它根据情况独立控制多个LED的照明。
参考设计中心

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)

购买、样品、及IC可靠性查询

库存查询与购买

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

*本文提及的系统和产品名称可能是各自公司或组织的商标或注册商标。

在新窗口打开