停产产品
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | Automotive / Motor Drivers / DC-DC Converters / Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
计划停产,新设计中不推荐使用。
器件型号 | 兼容性 | 备注 |
---|---|---|
TK60S10N1L | Different package and similar characteristics | Slightly higher ON resistance |
Toshiba Package Name | DPAK+ |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 40 | A |
Power Dissipation | PD | 93 | W |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 18 | mΩ |
Input capacitance (Typ.) | Ciss | - | 3110 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 61 | nC |