停产产品
Power MOSFET (N-ch single 60V<VDSS≤150V)
Polarity | N-ch |
---|---|
Generation | π-MOSⅦ |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Drain current | ID | 18 | A |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 67 | mΩ |
Input capacitance (Typ.) | Ciss | - | 780 | pF |