Application Scope | Notebook PCs |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
RoHS Compatible Product(s) (#) | Available |
计划停产,新设计中不推荐使用。
器件型号 | 兼容性 | 备注 |
---|---|---|
TPH4R803PL | Package and characteristics are almost same | Almost same ON resistance |
TPH4R003NL | Package and characteristics are almost same | Almost same ON resistance |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Drain current | ID | 40 | A |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 6 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 3.5 | mΩ |