停产产品
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅥ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
计划停产,新设计中不推荐使用。
器件型号 | 兼容性 | 备注 |
---|---|---|
TPH14006NH | Almost same package but similar characteristics | Different drive voltage |
TPH9R506PL | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 15 | A |
Power Dissipation | PD | 30 | W |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 24 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 22.3 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1620 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 25 | nC |