Application Scope | High-Efficiency DC-DC Converters / Notebook PCs / Mobile Equipments |
---|---|
Polarity | N-ch |
Generation | U-MOSⅦ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
计划停产,新设计中不推荐使用。
器件型号 | 兼容性 | 备注 |
---|---|---|
TPN11003NL | Almost same package but similar characteristics | Slightly lower ON resistance |
TPN8R903NL | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TSON Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.3×3.3×0.85 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 9.0 | A |
Power Dissipation | PD | 15 | W |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 33 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 25 | mΩ |
Input capacitance (Typ.) | Ciss | - | 690 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 9.5 | nC |