Polarity | P-ch |
---|---|
Generation | U-MOSⅢ |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Drain-Source voltage | VDSS | -12 | V |
Drain current | ID | -6 | A |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 33 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 51 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 92 | mΩ |