TMPM4G(1) Group Peripheral Driver User Manual  V1.0.0.0

Range of K Macro Definition. More...

Macros

#define UART_RANGE_K_MIN   ((uint32_t)0x00000000)
 
#define UART_RANGE_K_MAX   ((uint32_t)0x0000003F)
 

Detailed Description

Range of K Macro Definition.

Range of K be set "(UART_RANGE_K_MIN <= Value <= UART_RANGE_K_MAX)".

Macro Definition Documentation

§ UART_RANGE_K_MAX

#define UART_RANGE_K_MAX   ((uint32_t)0x0000003F)

Maximum Value :K=63

§ UART_RANGE_K_MIN

#define UART_RANGE_K_MIN   ((uint32_t)0x00000000)

Minimum Value :K=0