3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba Cloud-Scale and Enterprise HDDs provide unsurpassed quality and reliability for demanding 24/7 server and storage deployments. Leading CSPs and OEMs consistently rely on Toshiba for cost-efficient enterprise scale capacity with field-proven quality and power-saving TCO benefits.
Up to 18TB, Helium-Sealed Design, Low-power bias for best TCO
Up to 10 TB CMR capacity, 3.5-inch Form Factor
Up to 2.4 TB, 15K or 10K rpm for low-latency, 2.5-inch 15 mm Form Factor