型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

監控型硬碟

視訊解析度和影像處理的進步,正逐漸改變監控系統在我們日常生活中所發揮的價值和作用。Toshiba 監控型硬碟提供各種可靠、省電的功能和特性,以因應快速發展的監控系統市場。

產品陣容

MD06-V Series

Up to 10 TB/256 MiB Buffer/7200 rpm/CMR*

MD04-V Series

Up to 5 TB/128 MiB Buffer/Low spin/CMR*

DT02-VH Series

Up to 6TB/3.5-inch/5400rpm/SMR*

DT02-V Series

4 TB/3.5-inch/5400 rpm/SMR*

DT01-V Series

Up to 3 TB/3.5-inch/5940 or 5700 rpm/CMR*

*CMR: Conventional Magnetic Recording傳統式磁紀錄, SMR: Drive-Managed SMR (Shingled magnetic recording) 疊瓦式磁紀錄

相關文件

Name

聯繫我們

聯絡我們

聯絡我們

常見問題

常見問答

購買

購買管道

  • 棄置說明
    請依照本地規定棄置。
  • 棄置或轉讓所有權時清除硬碟資料的指示
    個人電腦或多種家電內整合的硬碟可能以訊號方式記錄個人資料和/或其他重要資料。為避免這些資料遭到洩漏,棄置或轉讓硬碟之前務必先清除資料。
開啟新視窗