Monochrome sensor

A monochrome sensor has a configuration with a single photodiode row without a color filter.
Suitable for position detection and monochrome imaging.

Monochrome sensor
Monochrome sensor (No color filter)

A monochrome sensor is suitable for position detection or monochrome imaging.
In addition, the color of the light source gives an image in that color.
You can also get a color image by scanning the same location multiple times with different colored light sources.

We have a lineup of products with various line rates and pixel counts to suit your needs.

Linear Image Sensor

Line rate

Line rate (Monochrome)
Line rate (Monochrome)
Line rate vs. Pixel number
Line rate vs. Pixel number

Features

Product Line rate
(kHz)
Pixel number
(Pixels)
Pixel size
(μm)
Pixel row length
(mm)
Output signal
(ch/line)
TCD2720BFG 14.8 7500 4.7 x 4.7 35.25 4
TCD2566BFG 12.3 5340 5.25 x 8.4 28.035 2
TCD2565BFG 11.6 5400 5.25 x 5.25 28.35 2
TCD1209DG 9.4 2048 14 x 14 28.6 1
TCD2717BFG 8.6 7500 4.7 x 4.7 35.25 2
TCD2919BFG 6.1 10680 2.625 x 8.4 28.04 2
TCD1103GFG 1.2 1500 5.5 x 64 8.25 1
TCD1254GFG 0.7 2500 5.25 x 64 13.13 1
TCD1304DG 0.2 3648 8 x 200 29.1 1

* Products of TCD2xxx: Use monochrome mode. 

Linear Image Sensors Product Lineup
Search for linear image sensors that best suit your needs.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗