Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Internal / Specialty

Toshiba Client-grade and Internal-Specialty HDD storage devices provide unsurpassed quality and reliability for consumer and work-load limited storage deployments. Leading PC and Consumer platform OEMs consistently rely on Toshiba for cost-efficient capacity with field-proven quality.

Lineup

Surveillance
Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Up to 10 TB, 24/7 operation, Support for up to 64 Cameras

NAS
Efficient, scalable network storage capacity is vital for enabling business teams and content creators to work collaboratively. Toshiba NAS HDDs provide a range of storage capacities to help businesses and content creators share common storage resources and preserve valuable digital assets.

Up to 18 TB, 24/7 Operation, Support for up to 8 Drive Bay

PC
Notebook and desktop PCs help us to lead more productive and enjoyable lives. Toshiba PC-grade HDDs provide a very wide range of industry-standard disk storage capacities to help PC and platform designers efficiently store and deliver better quality digital content to enhance our digital lives.

2.5-inch 7mm or 3.5-inch, Up to 14 TB PC-grade capacity, Wide array of PC-grade models

Video
Consumer video recording systems can efficiently store hours of streaming entertainment and other video content. Toshiba Video HDD models deliver reliable storage capacity, engineered for low-power consumption when deployed in consumer-grade video streaming or home surveillance applications.

2.5-inch and 3.5-inch models, Up to 3 TB, Low Power Consumption

Automotive
Designed to meet the demanding specifications of in-dash automotive infotainment systems, Toshiba Automotive HDDs provide storage capacity engineered for the rigors of the automotive environment.

Meets demanding in-cabin automotive spec requirements

MD06-V Series
Up to 10 TB/256 MiB Buffer/7200 rpm/CMR*
MN Series
Up to 18TB/7200 rpm/CMR*
DT01 Series
Up to 3 TB/64 MiB Buffer/7200 rpm/CMR*
MQ04 Series
Up to 2 TB/9.5 or 7.0 mm Height/5400 rpm/SMR*
DT01-V Series
Up to 3 TB/3.5-inch/5940 or 5700 rpm/CMR*

Video Clips

Documents

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.